Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760210245 | HEC-24SM-616M-APV

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

HELIAX® Hybrid Cable

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Hybrid cable, copper and fiber
Product Brand HELIAX®

General Specifications

Application Remote radio head
Cable Type Wireless feeder
Conductors, quantity 6
Construction Type Shielded
Fiber Short Description RFF–16 mm²
Inner Shield (Tape) Material Corrugated aluminum
Jacket Color Black
Outer Shield (Tape) Material PVC
Strength Members Glass reinforced plastic rod
Subunit, quantity 2
Fibers per Subunit, quantity 12
Total Fiber Count 24
Water Blocking Method Water blocking tape(s) | Water blocking threads

Dimensions

Buffer Tube/Subunit Diameter 6.604 mm | 0.26 in
Diameter Over Jacket 36.322 mm | 1.43 in
Conductor Gauge 16 mm²

Electrical Specifications

dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)
dc Resistance, maximum 1.211 ohms/km | 0.369 ohms/kft

Representative Image

Click on image to enlarge.

Material Specifications

Ripcord Material Para-aramid synthetic fiber

Mechanical Specifications

Minimum Bend Radius, multiple bends, loaded 723.9 mm | 28.5 in
Minimum Bend Radius, multiple bends, unloaded 434.34 mm | 17.1 in
Minimum Bend Radius, single bend, unloaded 254 mm | 10 in
Tensile Load, long term, maximum 1067.573 N | 240 lbf
Tensile Load, short term, maximum 3558.576 N | 800 lbf
Compression 2.25 kg/mm | 126 lb/in
Compression Test Method FOTP-41
Flex Test Method FOTP-104
Impact 5.884 N-m | 4.34 ft lb
Impact Test Method FOTP-25
Twist 10 cycles
Twist Test Method FOTP-85

Optical Specifications

Fiber Type G.657.A2/B2 | G.657.A2/B2

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Cable Qualification Standards ANSI/ICEA S-87-640 | Telcordia GR-20 | Telcordia GR-409
Environmental Space Wireless installation

Packaging and Weights

Cable weight 1711.389 kg/km | 1150 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Hybrid cable, copper and fiber
Product Brand HELIAX®

General Specifications

Application Remote radio head
Cable Type Wireless feeder
Conductors, quantity 6
Construction Type Shielded
Fiber Short Description RFF–16 mm²
Inner Shield (Tape) Material Corrugated aluminum
Jacket Color Black
Outer Shield (Tape) Material PVC
Strength Members Glass reinforced plastic rod
Subunit, quantity 2
Fibers per Subunit, quantity 12
Total Fiber Count 24
Water Blocking Method Water blocking tape(s) | Water blocking threads

Dimensions

Buffer Tube/Subunit Diameter 6.604 mm | 0.26 in
Diameter Over Jacket 36.322 mm | 1.43 in
Conductor Gauge 16 mm²

Electrical Specifications

dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)
dc Resistance, maximum 1.211 ohms/km | 0.369 ohms/kft

Material Specifications

Ripcord Material Para-aramid synthetic fiber

Mechanical Specifications

Minimum Bend Radius, multiple bends, loaded 723.9 mm | 28.5 in
Minimum Bend Radius, multiple bends, unloaded 434.34 mm | 17.1 in
Minimum Bend Radius, single bend, unloaded 254 mm | 10 in
Tensile Load, long term, maximum 1067.573 N | 240 lbf
Tensile Load, short term, maximum 3558.576 N | 800 lbf
Compression 2.25 kg/mm | 126 lb/in
Compression Test Method FOTP-41
Flex Test Method FOTP-104
Impact 5.884 N-m | 4.34 ft lb
Impact Test Method FOTP-25
Twist 10 cycles
Twist Test Method FOTP-85

Optical Specifications

Fiber Type G.657.A2/B2 | G.657.A2/B2

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Cable Qualification Standards ANSI/ICEA S-87-640 | Telcordia GR-20 | Telcordia GR-409
Environmental Space Wireless installation

Packaging and Weights

Cable weight 1711.389 kg/km | 1150 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification