8202603/10 | 5730 BKRL RG6 60 1000
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
RG 6 Type 60% Braid Non-Plenum Satellite Coaxial Cable, black jacket, 1000 ft. (305 m) reel
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Coaxial satellite cable |
General Specifications
Product Number | 5730 |
Cable Type | Series 6 |
Center Conductor Type | Solid |
Construction Type | Non-armored |
Jacket Color | Black |
Supported Application | Satellite |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Center Conductor, specific | 0.0403 in per 1 strand |
Diameter Over Dielectric | 4.572 mm | 0.18 in |
Diameter Over Jacket, nominal | 6.909 mm | 0.272 in |
Diameter Over Jacket Tolerance | ±0.008 in |
Diameter Over Shield (Braid) | 5.385 mm | 0.212 in |
Diameter Over Shield (Tape) | 4.75 mm | 0.187 in |
Jacket Thickness | 0.762 mm | 0.03 in |
Jacket Thickness, minimum spot | 0.61 mm | 0.024 in |
Center Conductor Gauge | 18 AWG |
Shield (Braid) Gauge | 34 AWG |
Electrical Specifications
Capacitance | 52.493 pF/m | 16 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±3 ohm |
Conductor dc Resistance | 93.832 ohms/km | 28.6 ohms/kft |
Dielectric Strength, conductor to shield | 3000 Vdc |
Jacket Spark Test Voltage | 2500 Vac |
Nominal Velocity of Propagation (NVP) | 82 % |
Shield dc Resistance | 31.824 ohms/km | 9.7 ohms/kft |
Structural Return Loss | 15 dB @ 1000–3000 MHz | 20 dB @ 5–1000 MHz |
Structural Return Loss Test Method | 100% Swept Tested |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
5.0 MHz | 2.032 | 0.619 |
50.0 MHz | 4.620 | 1.410 |
55.0 MHz | 4.825 | 1.470 |
100.0 MHz | 6.300 | 1.920 |
200.0 MHz | 8.660 | 2.640 |
400.0 MHz | 12.230 | 3.730 |
700.0 MHz | 16.560 | 5.050 |
900.0 MHz | 18.990 | 5.790 |
1000.0 MHz | 20.040 | 6.110 |
1200.0 MHz | 22.070 | 6.730 |
1450.0 MHz | 24.570 | 7.490 |
1800.0 MHz | 27.650 | 8.430 |
2200.0 MHz | 30.670 | 9.350 |
2500.0 MHz | 32.700 | 9.970 |
3000.0 MHz | 35.820 | 10.920 |
Material Specifications
Center Conductor Material | Copper-clad steel wire |
Dielectric Material | Foam PE |
Jacket Material | Fire retardant PVC |
Shield (Braid) Coverage | 60 % |
Shield (Braid) Material | Aluminum |
Shield (Tape) Material | Aluminum/Poly |
Mechanical Specifications
Minimum Bend Radius, loaded, times | 20 times |
Minimum Bend Radius, unloaded, times | 10 times |
Environmental Specifications
Environmental Space | Non-plenum |
Temperature Rating, UL | 75 °C | 167 °F |
Flame Test Method | CM |
Safety Standard | ETL | cETL |
Packaging and Weights
Cable weight | 40.180 kg/km | 27 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Coaxial satellite cable |
General Specifications
Product Number | 5730 |
Cable Type | Series 6 |
Center Conductor Type | Solid |
Construction Type | Non-armored |
Jacket Color | Black |
Supported Application | Satellite |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Center Conductor, specific | 0.0403 in per 1 strand |
Diameter Over Dielectric | 4.572 mm | 0.18 in |
Diameter Over Jacket, nominal | 6.909 mm | 0.272 in |
Diameter Over Jacket Tolerance | ±0.008 in |
Diameter Over Shield (Braid) | 5.385 mm | 0.212 in |
Diameter Over Shield (Tape) | 4.75 mm | 0.187 in |
Jacket Thickness | 0.762 mm | 0.03 in |
Jacket Thickness, minimum spot | 0.61 mm | 0.024 in |
Center Conductor Gauge | 18 AWG |
Shield (Braid) Gauge | 34 AWG |
Electrical Specifications
Capacitance | 52.493 pF/m | 16 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±3 ohm |
Conductor dc Resistance | 93.832 ohms/km | 28.6 ohms/kft |
Dielectric Strength, conductor to shield | 3000 Vdc |
Jacket Spark Test Voltage | 2500 Vac |
Nominal Velocity of Propagation (NVP) | 82 % |
Shield dc Resistance | 31.824 ohms/km | 9.7 ohms/kft |
Structural Return Loss | 15 dB @ 1000–3000 MHz | 20 dB @ 5–1000 MHz |
Structural Return Loss Test Method | 100% Swept Tested |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
5.0 MHz | 2.032 | 0.619 |
50.0 MHz | 4.620 | 1.410 |
55.0 MHz | 4.825 | 1.470 |
100.0 MHz | 6.300 | 1.920 |
200.0 MHz | 8.660 | 2.640 |
400.0 MHz | 12.230 | 3.730 |
700.0 MHz | 16.560 | 5.050 |
900.0 MHz | 18.990 | 5.790 |
1000.0 MHz | 20.040 | 6.110 |
1200.0 MHz | 22.070 | 6.730 |
1450.0 MHz | 24.570 | 7.490 |
1800.0 MHz | 27.650 | 8.430 |
2200.0 MHz | 30.670 | 9.350 |
2500.0 MHz | 32.700 | 9.970 |
3000.0 MHz | 35.820 | 10.920 |
Material Specifications
Center Conductor Material | Copper-clad steel wire |
Dielectric Material | Foam PE |
Jacket Material | Fire retardant PVC |
Shield (Braid) Coverage | 60 % |
Shield (Braid) Material | Aluminum |
Shield (Tape) Material | Aluminum/Poly |
Mechanical Specifications
Minimum Bend Radius, loaded, times | 20 times |
Minimum Bend Radius, unloaded, times | 10 times |
Environmental Specifications
Environmental Space | Non-plenum |
Temperature Rating, UL | 75 °C | 167 °F |
Flame Test Method | CM |
Safety Standard | ETL | cETL |
Packaging and Weights
Cable weight | 40.180 kg/km | 27 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse