C61B01P38
Power Cable Assembly for Power Distribution Units, 15 m
Specifications
Specifications
Product Classification
Product Type | Power cable assembly |
General Specifications
Application | Power distribution unit |
Conductor Type | 18 AWG |
Conductors, quantity | 2 |
Connector Interface | Pluggable terminal block |
Dimensions
Length | 15000 mm | 590.552 in |
Material Specifications
Material Type | PVC |
Packaging and Weights
Weight, net | 0.6 kg | 1.323 lb |
Product Classification
Product Type | Power cable assembly |
General Specifications
Application | Power distribution unit |
Conductor Type | 18 AWG |
Conductors, quantity | 2 |
Connector Interface | Pluggable terminal block |
Dimensions
Length | 15000 mm | 590.552 in |
Material Specifications
Material Type | PVC |
Packaging and Weights
Weight, net | 0.6 kg | 1.323 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse