C61B01P36 | C61B01P3601
Power Cable Assembly for Receive Multicouplers and Low Loss Combiners, 8 m
Specifications
Specifications
Product Classification
Product Type | Power cable assembly |
General Specifications
Application | Low loss combiner | Receive multicoupler |
Conductor Type | 24 AWG |
Conductors, quantity | 3 |
Connector Interface | Pluggable terminal block |
Dimensions
Length | 8000 mm | 314.961 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | PVC |
Packaging and Weights
Weight, net | 0.2 kg | 0.441 lb |
Product Classification
Product Type | Power cable assembly |
General Specifications
Application | Low loss combiner | Receive multicoupler |
Conductor Type | 24 AWG |
Conductors, quantity | 3 |
Connector Interface | Pluggable terminal block |
Dimensions
Length | 8000 mm | 314.961 in |
Material Specifications
Material Type | PVC |
Packaging and Weights
Weight, net | 0.2 kg | 0.441 lb |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse