MAA6B312S2A1
HELIAX® Modular Hybrid Cable Assembly, CPR Cca,6cores 10mm2, 12fibers Singlemode DLC to IP16
Features and Benefits
HELIAX® Modular Hybrid Trunks Cable Assembly, 6 power conductors 10mm2 Brown/Blue Blunt Cut to OEC GEN/plug and play; 12 single mode fibers, End1:Uniboot DLC 3.0mm; End2: IP16SN 5.4mm, CPR Cca
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Hybrid cable, fiber and power |
Product Brand | HELIAX® |
Warranty | One year |
General Specifications
Interface, Connector A | IP-LC |
Interface Feature, connector A | Standard |
Interface Body Style, connector A | Flex angle |
Interface, Connector B | DLC |
Interface Feature, connector B | Standard |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 12 |
Dimensions
Diameter Over Jacket | 28.05 mm | 1.104 in |
Center Conductor Gauge | 10 mm² |
Material Specifications
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius | 178 mm | 7.008 in |
Minimum Bend Radius, furcation | 54 mm | 2.126 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OM4, bend insensitive |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Indoor/Outdoor |
Jacket UV Resistance | UV stabilized |
Product Classification
Portfolio | CommScope® |
Product Type | Hybrid cable, fiber and power |
Product Brand | HELIAX® |
Warranty | One year |
General Specifications
Interface, Connector A | IP-LC |
Interface Feature, connector A | Standard |
Interface Body Style, connector A | Flex angle |
Interface, Connector B | DLC |
Interface Feature, connector B | Standard |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 12 |
Dimensions
Diameter Over Jacket | 28.05 mm | 1.104 in |
Center Conductor Gauge | 10 mm² |
Material Specifications
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius | 178 mm | 7.008 in |
Minimum Bend Radius, furcation | 54 mm | 2.126 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OM4, bend insensitive |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Indoor/Outdoor |
Jacket UV Resistance | UV stabilized |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse