MFJM2ACNNA
Base Product: MFJ
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Modular Discrete, 2 multi-mode fiber with Boot (FullAXS) FA-FWS-E6 boot.
Configure Product Variants
Product Variants
Configure and display product variants of MFJM2ACNNA by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | Modular |
General Specifications
Interface, Connector A | DLC |
Interface Feature, connector A | Standard |
Interface Body Style, connector A | Flex angle |
Interface, Connector B | IP-SN |
Interface Feature, connector B | Outdoor |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Jacket Marking | Meters |
Total Fibers, quantity | 2 |
Dimensions
Cable Assembly Length Range (m) | 1 – 100 |
Diameter Over Jacket | 5.4 mm | 0.213 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius | 54 mm | 2.126 in |
Minimum Bend Radius, furcation | 30 mm | 1.181 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
Environmental Space | Indoor/Outdoor | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Cable weight | 35 kg/km | 23.519 lb/kft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | Modular |
General Specifications
Interface, Connector A | DLC |
Interface Feature, connector A | Standard |
Interface Body Style, connector A | Flex angle |
Interface, Connector B | IP-SN |
Interface Feature, connector B | Outdoor |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Jacket Marking | Meters |
Total Fibers, quantity | 2 |
Dimensions
Cable Assembly Length Range (m) | 1 – 100 |
Diameter Over Jacket | 5.4 mm | 0.213 in |
Material Specifications
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius | 54 mm | 2.126 in |
Minimum Bend Radius, furcation | 30 mm | 1.181 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
Environmental Space | Indoor/Outdoor | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Cable weight | 35 kg/km | 23.519 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Ordering Guide
Product Specification
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Ordering Guide
Product Compliance Documentation
Product Specification
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse