FT-12S5-JHNN-XM
Base Product: FT-SERIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FT-12S5-JHNN-xM (HMFOC Jack 12C-12*Simplex SC, SM G.657.A2 Fiber Trunk)
Features and Benefits
HELIAX® Discrete Fiber Trunk, outdoor rated, single mode G.657.A2 fiber cable assembly. End 1: HMFOC (Jack) and End 2: Simplex SC. End 1 HMFOC (Jack) connector to HMFOC Jumper; End 2:12xSimplex SC terminated on Armored breakout tube.End 2 Total length 1.5m for branch cable length. Pulling sock is needed for Trunk HMFOC end.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | Andrew® | HELIAX® |
Product Series | FT |
Ordering Note | ANDREW® non-standard product |
General Specifications
Construction Type | Discrete fiber trunk |
Interface, Connector A | HMFOC |
Interface Body Style, connector A | Straight |
Interface, Connector B | SC/APC |
Interface Feature, connector B | Clippable |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 12 |
Dimensions
Cable Assembly Length Range (m) | 5 – 150 |
Diameter Over Jacket | 5 mm | 0.197 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 108 mm | 4.252 in |
Minimum Bend Radius, unloaded | 54 mm | 2.126 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Insertion Loss, ULL, maximum, connector A | 3 dB |
Insertion Loss, ULL, maximum, connector B | 5 dB |
Return Loss, minimum, connector A | 50 dB |
Return Loss, minimum, connector B | 60 dB |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor | Outdoor |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 29 kg/km | 19.487 lb/kft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | Andrew® | HELIAX® |
Product Series | FT |
Ordering Note | ANDREW® non-standard product |
General Specifications
Construction Type | Discrete fiber trunk |
Interface, Connector A | HMFOC |
Interface Body Style, connector A | Straight |
Interface, Connector B | SC/APC |
Interface Feature, connector B | Clippable |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 12 |
Dimensions
Cable Assembly Length Range (m) | 5 – 150 |
Diameter Over Jacket | 5 mm | 0.197 in |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 108 mm | 4.252 in |
Minimum Bend Radius, unloaded | 54 mm | 2.126 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Insertion Loss, ULL, maximum, connector A | 3 dB |
Insertion Loss, ULL, maximum, connector B | 5 dB |
Return Loss, minimum, connector A | 50 dB |
Return Loss, minimum, connector B | 60 dB |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor | Outdoor |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 29 kg/km | 19.487 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Ordering Guide
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Warranty
Ordering Guide
Product Compliance Documentation
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse