MLOC4-RGXF-1M57
Base Product: MLOC4-RGXF
HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with interface type M-LOC female to open end, size 0.141", length 1.57 meters
Specifications
Product Classification
Product Type | HELIAX® MLOC cluster, SureFlex® D-CLASS, dynamic PIM |
Product Brand | HELIAX® | SureFlex® |
Product Series | MLOC |
General Specifications
Attachment, Connector A | Factory attached |
Body Style, Connector A | Straight |
Interface, Connector A | M-LOC Female |
Specification Sheet Revision Level | A |
Dimensions
Length | 1.57 m | 5.151 ft |
Cable Length Unit | Meters |
Nominal Size | 0.141 in |
Electrical Specifications
3rd Order IMD Dynamic | -119 dBm |
3rd Order IMD Dynamic Test Method | Two +43 dBm carriers per IEC 62037 |
Return Loss/VSWR
Frequency Band | Gated VSWR | Gated Return Loss (dB) |
1000–3000 MHz | 1.070 | 30.00 |
3000–4200 MHz | 1.110 | 26.00 |
4200–5000 MHz | 1.120 | 25.00 |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 40 mm | 1.575 in |
Minimum Bend Radius, Single Bend | 8 mm | 0.315 in |
Environmental Specifications
Installation temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | HELIAX® MLOC cluster, SureFlex® D-CLASS, dynamic PIM |
Product Brand | HELIAX® | SureFlex® |
Product Series | MLOC |
General Specifications
Attachment, Connector A | Factory attached |
Body Style, Connector A | Straight |
Interface, Connector A | M-LOC Female |
Specification Sheet Revision Level | A |
Dimensions
Length | 1.57 m | 5.151 ft |
Cable Length Unit | Meters |
Nominal Size | 0.141 in |
Electrical Specifications
3rd Order IMD Dynamic | -119 dBm |
3rd Order IMD Dynamic Test Method | Two +43 dBm carriers per IEC 62037 |
Return Loss/VSWR
Frequency Band | Gated VSWR | Gated Return Loss (dB) |
1000–3000 MHz | 1.070 | 30.00 |
3000–4200 MHz | 1.110 | 26.00 |
4200–5000 MHz | 1.120 | 25.00 |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 40 mm | 1.575 in |
Minimum Bend Radius, Single Bend | 8 mm | 0.315 in |
Environmental Specifications
Installation temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Calculator
Installation Instruction
Product Specification
Warranty
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse