Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MLOC-4-F1XMHR-5M

Base Product: MLOC-4-F1XM-HM

HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with interface type M-LOC latching male to 4.3-10 male Right angle,size 1/4", length 5 meters

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type HELIAX® MLOC cluster, SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series MLOC

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Right angle
Interface, Connector A M-LOC Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Length 5 m | 16.404 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD Static -119 dBm

Return Loss/VSWR

Frequency Band Gated VSWR Gated Return Loss (dB) Insertion Loss, typical (dB)
1000–3000 MHz 1.065 30.00 1.91
3000–4200 MHz 1.106 26.00 2.30
4200–5000 MHz 1.119 25.00 2.54

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1.000 in
Minimum Bend Radius, Single Bend 25.4 mm | 1.000 in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type HELIAX® MLOC cluster, SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series MLOC

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Right angle
Interface, Connector A M-LOC Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Length 5 m | 16.404 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD Static -119 dBm

Return Loss/VSWR

Frequency Band Gated VSWR Gated Return Loss (dB) Insertion Loss, typical (dB)
1000–3000 MHz 1.065 30.00 1.91
3000–4200 MHz 1.106 26.00 2.30
4200–5000 MHz 1.119 25.00 2.54

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1.000 in
Minimum Bend Radius, Single Bend 25.4 mm | 1.000 in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant