Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

LS2-XMHM-70-W1-D

Base Product: LS2-XMHM-W1-D

D-CLASS LSF2-50 SureFlex® Jumper with interface types NEX10 Male and 4.3-10 Male with HELIAX® SureGuard weatherproofing on 4.3-10 side only, 70 ft

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • WARNING: DO NOT MATE WITH 4.1-9.5 DIN

Product Classification

Product Type SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series LSF2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A NEX10 Male
Interface, Connector B 4.3-10 Male

Dimensions

Length 21.34 m | 70.013 ft
Cable Length Unit Feet
Nominal Size 3/8 in

Logo Image

Click on image to enlarge.

Electrical Specifications

3rd Order IMD Dynamic -119 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–970 MHz 1.106 26.00
1700–2200 MHz 1.135 24.00
2200–2700 MHz 1.135 24.00
3400–3800 MHz 1.222 20.00
4000–6000 MHz 1.377 16.00

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Weatherproofing Method HELIAX® SureGuard weatherproofing boot

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series LSF2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A NEX10 Male
Interface, Connector B 4.3-10 Male

Dimensions

Length 21.34 m | 70.013 ft
Cable Length Unit Feet
Nominal Size 3/8 in

Electrical Specifications

3rd Order IMD Dynamic -119 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–970 MHz 1.106 26.00
1700–2200 MHz 1.135 24.00
2200–2700 MHz 1.135 24.00
3400–3800 MHz 1.222 20.00
4000–6000 MHz 1.377 16.00

Environmental Specifications

Weatherproofing Method HELIAX® SureGuard weatherproofing boot
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification