Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

L4A-XMHM-10M-P

LDF4-50A SureFlex® Jumper with interface types Nex10 Male and 4.3-10 Male, 10 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A NEX10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Length 10 m | 32.808 ft
Cable Length Unit Meters
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD Static -116 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers per IEC 62037

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–970 MHz 1.106 26.00
1700–2200 MHz 1.135 24.00
2200–2700 MHz 1.135 24.00
3400–3800 MHz 1.222 20.00

Jumper Assembly Sample Label

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, multiple Bends 127 mm | 5.000 in
Minimum Bend Radius, Single Bend 50.8 mm | 2.000 in

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A NEX10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Length 10 m | 32.808 ft
Cable Length Unit Meters
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD Static -116 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers per IEC 62037

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–970 MHz 1.106 26.00
1700–2200 MHz 1.135 24.00
2200–2700 MHz 1.135 24.00
3400–3800 MHz 1.222 20.00

Mechanical Specifications

Minimum Bend Radius, multiple Bends 127 mm | 5.000 in
Minimum Bend Radius, Single Bend 50.8 mm | 2.000 in

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.