Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

L2-PTMTM-20M-HF

Base Product: L2-PTMTM-HF

LDF2-50 SureFlex® Jumper with interface types TNC Male and TNC Male, 20M

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX®
Product Series LDF2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A TNC Male
Interface, Connector B TNC Male
Specification Sheet Revision Level A

Dimensions

Length 20 m | 65.617 ft
Cable Length Unit Meters
Nominal Size 3/8 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
1000–11000 MHz 1.930 10.00

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX®
Product Series LDF2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A TNC Male
Interface, Connector B TNC Male
Specification Sheet Revision Level A

Dimensions

Length 20 m | 65.617 ft
Cable Length Unit Meters
Nominal Size 3/8 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
1000–11000 MHz 1.930 10.00

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system