Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

L2-PSMSM-20M-HF

Base Product: L2-PSMSM-HF

LDF2-50 Jumper with interface types SMA Male and SMA Male, 20M

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX®
Product Series LDF2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A SMA Male
Interface, Connector B SMA Male
Specification Sheet Revision Level A

Dimensions

Length 20 m | 65.617 ft
Cable Length Unit Meters
Nominal Size 3/8 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–13000 MHz 1.580 13.00

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX®
Product Series LDF2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A SMA Male
Interface, Connector B SMA Male
Specification Sheet Revision Level A

Dimensions

Length 20 m | 65.617 ft
Cable Length Unit Meters
Nominal Size 3/8 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–13000 MHz 1.580 13.00

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Product Specification

Product Specification