Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1R-TFSM-6M7

Base Product: F1R-TFSM

FSJ1RK-50B SureFlex® Jumper with interface types TNC Female and SMA Male, 6.7 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ1RK-50B

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A TNC Female
Interface, Connector B SMA Male
Specification Sheet Revision Level A

Dimensions

Length 6.7 m | 21.982 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.440 15.00

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ1RK-50B

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A TNC Female
Interface, Connector B SMA Male
Specification Sheet Revision Level A

Dimensions

Length 6.7 m | 21.982 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.440 15.00

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.