F1A-HFDF-M2-P
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Female and 7-16 DIN Female , 0.2M
Features and Benefits
- WARNING: DO NOT MATE WITH 4.1-9.5 DIN
Specifications
Product Classification
Product Type | SureFlex® Premium, static PIM |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 4.3-10 Female |
Interface, Connector B | 7-16 DIN Female |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.2 m | 0.656 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD | -107 dBm |
3rd Order IMD Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
698–960 MHz | 1.152 | 23.02 |
1700–2200 MHz | 1.152 | 23.02 |
2200–2700 MHz | 1.152 | 23.02 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Product Classification
Product Type | SureFlex® Premium, static PIM |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 4.3-10 Female |
Interface, Connector B | 7-16 DIN Female |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.2 m | 0.656 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD | -107 dBm |
3rd Order IMD Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
698–960 MHz | 1.152 | 23.02 |
1700–2200 MHz | 1.152 | 23.02 |
2200–2700 MHz | 1.152 | 23.02 |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Documentation & Downloads
Calculator
Product Specification
Warranty
Calculator
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse