P421004-560-1
CF141 Jumper with interface types NEX10 Male and NEX10 Female, 0.56 m
Specifications
Product Classification
Product Type | Braided cable assembly |
Product Series | CF141-50 |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Cable Family | CF141-50 |
Interface, Connector A | NEX10 Male |
Interface, Connector B | NEX10 Female |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.56 m | 1.837 ft |
Nominal Size | 0.141 in |
Electrical Specifications
3rd Order IMD | -117 dBm |
3rd Order IMD Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
100–3000 MHz | 1.135 | 24.00 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Product Classification
Product Type | Braided cable assembly |
Product Series | CF141-50 |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Cable Family | CF141-50 |
Interface, Connector A | NEX10 Male |
Interface, Connector B | NEX10 Female |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.56 m | 1.837 ft |
Nominal Size | 0.141 in |
Electrical Specifications
3rd Order IMD | -117 dBm |
3rd Order IMD Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
100–3000 MHz | 1.135 | 24.00 |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse