Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760209700

RBC36 Equipment Battery HEX Empty Micro Cell Site Cabinet

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Sealed to outside environment
  • Double wall construction

Product Classification

Product Type Micro cell site enclosure

General Specifications

Batteries Not included
Color Gray
Cooling Heat exchange

Dimensions

Height 914.4 mm | 36 in
Width 609.6 mm | 24 in
Depth 762 mm | 30 in

Electrical Specifications

Battery String Current, maximum 100 A-h @ -48 Vdc
Voltage -48 Vdc

Material Specifications

Finish Powder coated

Environmental Specifications

Qualification Standards OSHA | Telcordia GR-487

Packaging and Weights

Weight, net 90.718 kg | 200 lb
Weight, with batteries, typical 192.777 kg | 425 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Micro cell site enclosure

General Specifications

Batteries Not included
Color Gray
Cooling Heat exchange

Dimensions

Height 914.4 mm | 36 in
Width 609.6 mm | 24 in
Depth 762 mm | 30 in

Electrical Specifications

Battery String Current, maximum 100 A-h @ -48 Vdc
Voltage -48 Vdc

Material Specifications

Finish Powder coated

Environmental Specifications

Qualification Standards OSHA | Telcordia GR-487

Packaging and Weights

Weight, net 90.718 kg | 200 lb
Weight, with batteries, typical 192.777 kg | 425 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification