HFDC-24FIBER-P24S
- Available in:
- China
- EMEA
- Europe
- India
- Latin America
- Middle East/Africa
- North America
HELIAX® Fiber Distribution Closure 24 fibers Single Mode
Features and Benefits
HELIAX® Fiber Distribution Closure 24 fibers Single Mode.2 HMFOC 12 fibers + additional 2 entries
Specifications
Product Classification
Regional Availability | China | EMEA | Europe | India | Latin America | Middle East/Africa | North America |
Product Type | Fiber distribution closure |
Product Brand | HELIAX® |
General Specifications
Application | Used as a fiber junction box |
Total Fiber Adapters | 12 |
Color | Black |
Doors, quantity | 2 |
Mounting | Pipe, 44–114 mm (1.75–4.5 in) OD | Wall |
Total Fibers, quantity | 24 |
Total Ports, quantity | 12 |
Dimensions
Height | 370 mm | 14.567 in |
Width | 214 mm | 8.425 in |
Depth | 118 mm | 4.646 in |
Jumper Breakout Length, Maximum | 85 mm | 3.346 in |
Jumper Outlet, Quantity, Maximum | 12 mm |
Jumper Outlet Diameter, Minimum | 0 mm | 0.000 in |
Jumper Outlet Diameter, Maximum | 7 mm | 0.276 in |
Trunk Entry, Diameter, Minimum | 5.5 mm | 0.217 in |
Trunk Entry, Diameter, Maximum | 17.5 mm | 0.689 in |
Trunk Entry, Quantity, Maximum | 4 mm |
Material Specifications
Material Type | High-impact polycarbonate, UV resistant |
Mechanical Specifications
Impact Test Method | EN62262 | IEC62262: IK07 |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Qualification Standards | IEC 60529, IP68 |
Packaging and Weights
Included | Mounting kit |
Weight, net | 2.88 kg | 6.349 lb |
Product Classification
Regional Availability | China | EMEA | Europe | India | Latin America | Middle East/Africa | North America |
Product Type | Fiber distribution closure |
Product Brand | HELIAX® |
General Specifications
Application | Used as a fiber junction box |
Total Fiber Adapters | 12 |
Color | Black |
Doors, quantity | 2 |
Mounting | Pipe, 44–114 mm (1.75–4.5 in) OD | Wall |
Total Fibers, quantity | 24 |
Total Ports, quantity | 12 |
Dimensions
Height | 370 mm | 14.567 in |
Width | 214 mm | 8.425 in |
Depth | 118 mm | 4.646 in |
Jumper Breakout Length, Maximum | 85 mm | 3.346 in |
Jumper Outlet, Quantity, Maximum | 12 mm |
Jumper Outlet Diameter, Minimum | 0 mm | 0.000 in |
Jumper Outlet Diameter, Maximum | 7 mm | 0.276 in |
Trunk Entry, Diameter, Minimum | 5.5 mm | 0.217 in |
Trunk Entry, Diameter, Maximum | 17.5 mm | 0.689 in |
Trunk Entry, Quantity, Maximum | 4 mm |
Material Specifications
Material Type | High-impact polycarbonate, UV resistant |
Mechanical Specifications
Impact Test Method | EN62262 | IEC62262: IK07 |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Qualification Standards | IEC 60529, IP68 |
Packaging and Weights
Included | Mounting kit |
Weight, net | 2.88 kg | 6.349 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse