IBF-RSC021
- Available in:
- Asia
- EMEA
- Latin America
- North America
DSX Skeleton Bay, unloaded, putty white, 2200 mm
Specifications
Features and Benefits
- Skeleton bay framework may be provisioned to expand an office easily by providing enough empty bays for a given engineering period or an entire lineup may be installed for fast growing offices
- Growing the DSX requires adding a DSX chassis as usual and installation time is reduced since working with existing jumpers is not a concern
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | DSX skeleton bay |
General Specifications
Configuration Type | Double-sided |
Application | For use with DSX-1 cross-connect panels |
Color | Putty white |
Mounting | Concrete floor | Raised floor |
Dimensions
Height | 2199.64 mm | 86.6 in |
Width | 599.44 mm | 23.6 in |
Depth | 477.52 mm | 18.8 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Qualification Standards | Telcordia GR-449-CORE, Issue 2 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Assembled |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | DSX skeleton bay |
General Specifications
Configuration Type | Double-sided |
Application | For use with DSX-1 cross-connect panels |
Color | Putty white |
Mounting | Concrete floor | Raised floor |
Dimensions
Height | 2199.64 mm | 86.6 in |
Width | 599.44 mm | 23.6 in |
Depth | 477.52 mm | 18.8 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Qualification Standards | Telcordia GR-449-CORE, Issue 2 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Assembled |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Customer Drawing
Product Specification
Warranty
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse