64271001-00 | 6427 1 001-00
- Available in:
- EMEA
LSA-Plus® Backmount Frame, 19 in, 3 RU, 150 pair
Specifications
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Copper patch panel |
Product Brand | LSA-PLUS® |
Product Series | HighBand® |
General Specifications
Application | For use with LSA-PLUS modules |
Color | Silver |
Growth Configuration | Unloaded |
Interface, front | LSA-PLUS module |
Modules, quantity | 18 |
Panel Mounting | Flush |
Panel Style | Straight |
Rack Type | EIA 19 in |
Rack Units | 3 |
Dimensions
Height | 177.8 mm | 7 in |
Width | 482.6 mm | 19 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic | Steel |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Copper patch panel |
Product Brand | LSA-PLUS® |
Product Series | HighBand® |
General Specifications
Application | For use with LSA-PLUS modules |
Color | Silver |
Growth Configuration | Unloaded |
Interface, front | LSA-PLUS module |
Modules, quantity | 18 |
Panel Mounting | Flush |
Panel Style | Straight |
Rack Type | EIA 19 in |
Rack Units | 3 |
Dimensions
Height | 177.8 mm | 7 in |
Width | 482.6 mm | 19 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic | Steel |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse