OMX Fiber Termination Block with IFC cable, 96 SC/UPC, singlemode, putty white, left, 100 meters, Stub tail at far end
Specifications
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch block, with IFC cable |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Functionality | Patching |
Application | Used in OMX-style frames only |
Body Style | Left orientation |
Cable Exit Location | Upward |
Cable Type | IFC - Stranded |
Color | Putty white |
Color, front | Putty white |
Growth Configuration | Fully loaded |
Interface, front | SC/UPC |
Interface, rear | Stub tail |
Rack Type | OMX |
Shelf Movement | Hinged |
Total Ports, quantity | 96 |
Dimensions
Height | 373.126 mm | 14.69 in |
Width | 203.2 mm | 8 in |
Depth | 283.21 mm | 11.15 in |
Cable Length | 100 m |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch block, with IFC cable |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Functionality | Patching |
Application | Used in OMX-style frames only |
Body Style | Left orientation |
Cable Exit Location | Upward |
Cable Type | IFC - Stranded |
Color | Putty white |
Color, front | Putty white |
Growth Configuration | Fully loaded |
Interface, front | SC/UPC |
Interface, rear | Stub tail |
Rack Type | OMX |
Shelf Movement | Hinged |
Total Ports, quantity | 96 |
Dimensions
Height | 373.126 mm | 14.69 in |
Width | 203.2 mm | 8 in |
Depth | 283.21 mm | 11.15 in |
Cable Length | 100 m |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse