349929-000 | BOCL-20-1058-LG-3-M326
- Available in:
- Latin America
- North America
XAGA® 550/1650 Branch off Clip Kit, C, D, large
Specifications
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Branch-off clip kit |
Product Brand | XAGA® |
Product Series | XAGA 1650 | XAGA 550 |
General Specifications
Application | For use with XAGA 550/1650 closures |
Packaging and Weights
Packaging quantity | 25 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Branch-off clip kit |
Product Brand | XAGA® |
Product Series | XAGA 1650 | XAGA 550 |
General Specifications
Application | For use with XAGA 550/1650 closures |
Packaging and Weights
Packaging quantity | 25 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse