Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F112BKC3

Base Product: WAVEGUIDE-FLEX-TWIST

FlexTwist® Flexible Twist for WR112, 7.125–8.5 GHz, with interface types UG-51/U and PBR84, 900 mm

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface UG-51/U
Interface 2 PBR84

Dimensions

Length 900 mm | 35.433 in
Waveguide Size WR112 | WG15 | R84

Electrical Specifications

Attenuation 0.4 dB/m | 0.122 dB/ft
Average Power 1260 W
Operating Frequency Band 7.125 – 8.5 GHz
Peak Power 315 kW
VSWR 1.05

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 76 mm | 2.992 in
Minimum Bend Radius, Multiple Bends (H Plane) 152 mm | 5.984 in
Maximum Twist 264 °/m | 80.467 °/ft
Pressurization, maximum 0.241 N/mm² | 35 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface UG-51/U
Interface 2 PBR84

Dimensions

Length 900 mm | 35.433 in
Waveguide Size WR112 | WG15 | R84

Electrical Specifications

Attenuation 0.4 dB/m | 0.122 dB/ft
Average Power 1260 W
Operating Frequency Band 7.125 – 8.5 GHz
Peak Power 315 kW
VSWR 1.05

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 76 mm | 2.992 in
Minimum Bend Radius, Multiple Bends (H Plane) 152 mm | 5.984 in
Maximum Twist 264 °/m | 80.467 °/ft
Pressurization, maximum 0.241 N/mm² | 35 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Product Specification

Product Specification