55000A-187
Base Product: WAVEGUIDE-PRESSURE-WINDOW
Pressure Window for WR187, 3.95–5.85 GHz, mates to UG-148C/U
Specifications
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | UG-149A/U |
Mates to Interface | UG-148C/U |
Dimensions
Waveguide Size | WR187 | WG12 | R48 |
Electrical Specifications
Operating Frequency Band | 3.95 – 5.85 GHz |
VSWR | 1.0399999618530273 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | UG-149A/U |
Mates to Interface | UG-148C/U |
Dimensions
Waveguide Size | WR187 | WG12 | R48 |
Electrical Specifications
Operating Frequency Band | 3.95 – 5.85 GHz |
VSWR | 1.0399999618530273 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse