243498-84
Base Product: WAVEGUIDE-PRESSURE-WINDOW
Pressure Window for WR112, 7.05–10.0 GHz, mates to PBR84
Specifications
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | UBR84 |
Mates to Interface | PBR84 |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Electrical Specifications
Operating Frequency Band | 7.05 – 10.0 GHz |
VSWR | 1.0399999618530273 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | UBR84 |
Mates to Interface | PBR84 |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Electrical Specifications
Operating Frequency Band | 7.05 – 10.0 GHz |
VSWR | 1.0399999618530273 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse