Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

VHLP200-80/A

Base Product

0.2 m | 0.67 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 71.000–86.000 GHz

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of VHLP200-80/A by selecting options

Loading...
Product
Product Brand Product Type Antenna Type Operating Frequency Band Diameter, nominal Antenna Input
VHLP200-80-XXX/A VHLP200-80-XXX/A
0.2 m | 0.67 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 71.000–86.000 GHz, custom flange and color, polymer radome without flash, standard pack—one-piece reflector
ValuLine® Microwave antenna VHLP - ValuLine® High Performance Low Profile Antenna | single-polarized 71.000 – 86.000 GHz 0.2 m | 0.67 ft Custom

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Polarization Single
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.2 m | 0.67 ft

Electrical Specifications

Operating Frequency Band 71.000 – 86.000 GHz
Gain, Low Band 42 dBi
Gain, Mid Band 43.5 dBi
Gain, Top Band 44 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 61 dB
Beamwidth, Horizontal 1.1 °
Beamwidth, Vertical 1.1 °
Return Loss 14 dB
VSWR 1.5
Radiation Pattern Envelope Reference (RPE) 7447A
Electrical Compliance ETSI 302 217 Class 3 | US FCC Part 101.115

Mechanical Specifications

Compatible Mounting Pipe Diameter 48 mm–120 mm | 1.9 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 250 km/h | 155.343 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 290 N | 65.195 lbf
Side Force (FS) 144 N | 32.372 lbf
Twisting Moment (MT) 86 N-m | 761.164 in lb
Zcg without Ice 11 mm | 0.433 in
Zcg with 1 in (25 mm) Radial Ice 18 mm | 0.709 in
Weight with 1 in (25 mm) Radial Ice 7 kg | 15.432 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Weight, net 5 kg | 11.023 lb

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Polarization Single
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.2 m | 0.67 ft

Electrical Specifications

Operating Frequency Band 71.000 – 86.000 GHz
Gain, Low Band 42 dBi
Gain, Mid Band 43.5 dBi
Gain, Top Band 44 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 61 dB
Beamwidth, Horizontal 1.1 °
Beamwidth, Vertical 1.1 °
Return Loss 14 dB
VSWR 1.5
Radiation Pattern Envelope Reference (RPE) 7447A
Electrical Compliance ETSI 302 217 Class 3 | US FCC Part 101.115

Mechanical Specifications

Compatible Mounting Pipe Diameter 48 mm–120 mm | 1.9 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 250 km/h | 155.343 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 290 N | 65.195 lbf
Side Force (FS) 144 N | 32.372 lbf
Twisting Moment (MT) 86 N-m | 761.164 in lb
Zcg without Ice 11 mm | 0.433 in
Zcg with 1 in (25 mm) Radial Ice 18 mm | 0.709 in
Weight with 1 in (25 mm) Radial Ice 7 kg | 15.432 lb

Packaging and Weights

Weight, net 5 kg | 11.023 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Product Specification