HX8-11W-2GF
Base Product: HX8-11W
2.4m | 8ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 10.000 – 11.700 GHz, grey, PBR100 flange
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | HX - ValuLine® High Performance, High XPD Antenna, dual-polarized |
Polarization | Dual |
Antenna Input | PBR100 |
Antenna Color | Gray |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Fabric |
Flash Included | Yes |
Side Struts, Included | 1 |
Side Struts, Optional | 4 |
Dimensions
Diameter, nominal | 2.4 m | 8 ft |
Electrical Specifications
Operating Frequency Band | 10.000 – 11.700 GHz |
Gain, Low Band | 45.4 dBi |
Gain, Mid Band | 46 dBi |
Gain, Top Band | 46.6 dBi |
Boresite Cross Polarization Discrimination (XPD) | 33 dB |
Front-to-Back Ratio | 72 dB |
Beamwidth, Horizontal | 0.8 ° |
Beamwidth, Vertical | 0.8 ° |
Return Loss | 26 dB |
VSWR | 1.1 |
Radiation Pattern Envelope Reference (RPE) | 7391 |
Electrical Compliance | ACMA FX03_10a | ACMA FX03_11a | ETSI 302 217 Class 3 | US FCC Part 105A | US FCC Part 107A |
Cross Polarization Discrimination (XPD) Electrical Compliance | ETSI EN 302217 XPD Category 2 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 115 mm–120 mm | 4.5 in–4.7 in |
Fine Azimuth Adjustment Range | ±5° |
Fine Elevation Adjustment Range | ±5° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 200 km/h | 124.274 mph |
Antenna Dimensions and Mounting Information
Click on image to enlarge. |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 10599 N | 2382.751 lbf |
Angle α for MT Max | -140 ° |
Side Force (FS) | 4594 N | 1032.773 lbf |
Twisting Moment (MT) | -6518 N-m | -57689.161 in lb |
Force on Inboard Strut Side | 11263 N | 2532.024 lbf |
Zcg without Ice | 532 mm | 20.945 in |
Zcg with 1/2 in (12 mm) Radial Ice | 675 mm | 26.575 in |
Weight with 1/2 in (12 mm) Radial Ice | 342 kg | 753.980 lb |
Wind Forces at Wind Velocity Survival Rating Image
Click on image to enlarge. |
Packaging and Weights
Height, packed | 2250 mm | 88.583 in |
Width, packed | 1130 mm | 44.488 in |
Length, packed | 2380 mm | 93.701 in |
Packaging Type | Standard pack |
Volume | 6.1 m³ | 215.42 ft³ |
Weight, gross | 318 kg | 701.069 lb |
Weight, net | 187 kg | 412.264 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | HX - ValuLine® High Performance, High XPD Antenna, dual-polarized |
Polarization | Dual |
Antenna Input | PBR100 |
Antenna Color | Gray |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Fabric |
Flash Included | Yes |
Side Struts, Included | 1 |
Side Struts, Optional | 4 |
Dimensions
Diameter, nominal | 2.4 m | 8 ft |
Electrical Specifications
Operating Frequency Band | 10.000 – 11.700 GHz |
Gain, Low Band | 45.4 dBi |
Gain, Mid Band | 46 dBi |
Gain, Top Band | 46.6 dBi |
Boresite Cross Polarization Discrimination (XPD) | 33 dB |
Front-to-Back Ratio | 72 dB |
Beamwidth, Horizontal | 0.8 ° |
Beamwidth, Vertical | 0.8 ° |
Return Loss | 26 dB |
VSWR | 1.1 |
Radiation Pattern Envelope Reference (RPE) | 7391 |
Electrical Compliance | ACMA FX03_10a | ACMA FX03_11a | ETSI 302 217 Class 3 | US FCC Part 105A | US FCC Part 107A |
Cross Polarization Discrimination (XPD) Electrical Compliance | ETSI EN 302217 XPD Category 2 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 115 mm–120 mm | 4.5 in–4.7 in |
Fine Azimuth Adjustment Range | ±5° |
Fine Elevation Adjustment Range | ±5° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 200 km/h | 124.274 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 10599 N | 2382.751 lbf |
Angle α for MT Max | -140 ° |
Side Force (FS) | 4594 N | 1032.773 lbf |
Twisting Moment (MT) | -6518 N-m | -57689.161 in lb |
Force on Inboard Strut Side | 11263 N | 2532.024 lbf |
Zcg without Ice | 532 mm | 20.945 in |
Zcg with 1/2 in (12 mm) Radial Ice | 675 mm | 26.575 in |
Weight with 1/2 in (12 mm) Radial Ice | 342 kg | 753.980 lb |
Packaging and Weights
Height, packed | 2250 mm | 88.583 in |
Width, packed | 1130 mm | 44.488 in |
Length, packed | 2380 mm | 93.701 in |
Packaging Type | Standard pack |
Volume | 6.1 m³ | 215.42 ft³ |
Weight, gross | 318 kg | 701.069 lb |
Weight, net | 187 kg | 412.264 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse