Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HX8-13W

Base Product

2.4m | 8ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 12.200 – 13.250 GHz

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of HX8-13W by selecting options

Loading...
Product
Product Brand Product Type Antenna Type Operating Frequency Band Diameter, nominal Antenna Input
HX8-13W-2GF HX8-13W-2GF
2.4m | 8ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 12.200 – 13.250 GHz, grey, PBR120 flange
ValuLine® Microwave antenna HX - ValuLine® High Performance | High XPD Antenna | dual-polarized 12.200 – 13.250 GHz 2.4 m | 8 ft PBR120
HX8-13W-2GR HX8-13W-2GR
2.4m | 8ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 12.200 – 13.250 GHz, grey, PBR120 flange
ValuLine® Microwave antenna HX - ValuLine® High Performance | High XPD Antenna | dual-polarized 12.200 – 13.250 GHz 2.4 m | 8 ft PBR120
HX8-13W-3GF HX8-13W-3GF
2.4m | 8ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 12.200 – 13.250 GHz, grey, UBR120 flange
ValuLine® Microwave antenna HX - ValuLine® High Performance | High XPD Antenna | dual-polarized 12.200 – 13.250 GHz 2.4 m | 8 ft UBR120

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type HX - ValuLine® High Performance, High XPD Antenna, dual-polarized
Polarization Dual
Side Struts, Included 1
Side Struts, Optional 4

Dimensions

Diameter, nominal 2.4 m | 8 ft

Electrical Specifications

Operating Frequency Band 12.200 – 13.250 GHz
Gain, Low Band 47.4 dBi
Gain, Mid Band 47.6 dBi
Gain, Top Band 47.7 dBi
Boresite Cross Polarization Discrimination (XPD) 33 dB
Front-to-Back Ratio 72 dB
Beamwidth, Horizontal 0.7 °
Beamwidth, Vertical 0.7 °
Return Loss 26 dB
VSWR 1.1
Radiation Pattern Envelope Reference (RPE) 7392
Electrical Compliance ACMA FX03_13a | ETSI 302 217 Class 3 | US FCC Part 101A
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 2

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±5°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 200 km/h | 124.274 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 10599 N | 2382.751 lbf
Angle α for MT Max -140 °
Side Force (FS) 4594 N | 1032.773 lbf
Twisting Moment (MT) -6518 N-m | -57689.161 in lb
Force on Inboard Strut Side 11263 N | 2532.024 lbf
Zcg without Ice 532 mm | 20.945 in
Zcg with 1/2 in (12 mm) Radial Ice 675 mm | 26.575 in
Weight with 1/2 in (12 mm) Radial Ice 342 kg | 753.98 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Weight, net 187 kg | 412.264 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type HX - ValuLine® High Performance, High XPD Antenna, dual-polarized
Polarization Dual
Side Struts, Included 1
Side Struts, Optional 4

Dimensions

Diameter, nominal 2.4 m | 8 ft

Electrical Specifications

Operating Frequency Band 12.200 – 13.250 GHz
Gain, Low Band 47.4 dBi
Gain, Mid Band 47.6 dBi
Gain, Top Band 47.7 dBi
Boresite Cross Polarization Discrimination (XPD) 33 dB
Front-to-Back Ratio 72 dB
Beamwidth, Horizontal 0.7 °
Beamwidth, Vertical 0.7 °
Return Loss 26 dB
VSWR 1.1
Radiation Pattern Envelope Reference (RPE) 7392
Electrical Compliance ACMA FX03_13a | ETSI 302 217 Class 3 | US FCC Part 101A
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 2

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±5°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 200 km/h | 124.274 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 10599 N | 2382.751 lbf
Angle α for MT Max -140 °
Side Force (FS) 4594 N | 1032.773 lbf
Twisting Moment (MT) -6518 N-m | -57689.161 in lb
Force on Inboard Strut Side 11263 N | 2532.024 lbf
Zcg without Ice 532 mm | 20.945 in
Zcg with 1/2 in (12 mm) Radial Ice 675 mm | 26.575 in
Weight with 1/2 in (12 mm) Radial Ice 342 kg | 753.98 lb

Packaging and Weights

Weight, net 187 kg | 412.264 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system