EWP132-140
Base Product: PREMIUM-ELLIPTICAL-WAVEGUIDE
EWP132, HELIAX® Premium Elliptical Waveguide, 14.0–14.5 GHz, black PE jacket
Specifications
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 24.4 mm | 0.961 in |
Diameter Over Jacket (H Plane) | 15.5 mm | 0.61 in |
Cable Volume | 167 L/km | 1.798 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 9.22 GHz |
Group Delay at Frequency | 131 ns/100 ft @ 14.700 GHz | 428 ns/100 m @ 14.700 GHz |
Operating Frequency Band | 14.0 – 14.5 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
14.0 GHz | 16.343 | 4.982 | 0.83 | 75.30 |
14.2 GHz | 16.174 | 4.930 | 0.84 | 76.10 |
14.4 GHz | 16.018 | 4.882 | 0.84 | 76.80 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
14.0–14.5 GHz | 1.080 | 28.30 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 130 mm | 5.118 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 360 mm | 14.173 in |
Minimum Bend Radius, Single Bend (E Plane) | 130 mm | 5.118 in |
Minimum Bend Radius, Single Bend (H Plane) | 360 mm | 14.173 in |
Maximum Twist | 6.562 °/m | 2 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.33 kg/m | 0.222 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 24.4 mm | 0.961 in |
Diameter Over Jacket (H Plane) | 15.5 mm | 0.61 in |
Cable Volume | 167 L/km | 1.798 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 9.22 GHz |
Group Delay at Frequency | 131 ns/100 ft @ 14.700 GHz | 428 ns/100 m @ 14.700 GHz |
Operating Frequency Band | 14.0 – 14.5 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
14.0 GHz | 16.343 | 4.982 | 0.83 | 75.30 |
14.2 GHz | 16.174 | 4.930 | 0.84 | 76.10 |
14.4 GHz | 16.018 | 4.882 | 0.84 | 76.80 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
14.0–14.5 GHz | 1.080 | 28.30 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 130 mm | 5.118 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 360 mm | 14.173 in |
Minimum Bend Radius, Single Bend (E Plane) | 130 mm | 5.118 in |
Minimum Bend Radius, Single Bend (H Plane) | 360 mm | 14.173 in |
Maximum Twist | 6.562 °/m | 2 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.33 kg/m | 0.222 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse