Warning Icon
This product was discontinued on: July 30, 2022

For other alternatives, please contact us for more information.

1 Replacement products available

CMAX-OMF1-43-V53

Cell-Max™ Low PIM Omni MIMO In-building Antenna, 698–960 MHz and 1710–2700 MHz, 4.3-10

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type In-building antenna
Product Brand Cell-Max™

General Specifications

Application Indoor
Antenna Type Omni
Antenna Array Characteristic MIMO 2x2
Color White (RAL 9016)
Mounting Thru-hole ceiling mount (optional)
Mounting Note For antenna installation on metal ceilings, please contact your local CommScope representative
Number of Ports 2
Pigtail Cable 670-141SXE, plenum rated
Radome Material ABS
RF Connector Interface 4.3-10 Female

Dimensions

Height 65 mm | 2.559 in
Pigtail Length 500 mm | 19.685 in
Outer Diameter 208 mm | 8.189 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 960 MHz | 1710 – 2700 MHz
Electrical Note Values typical, unless otherwise stated

Electrical Specifications

Frequency Band, MHz 698–800 800–960 1710–2200 2200–2700
Gain, dBi 4.0 4.3 5.3 5.5
Beamwidth, Horizontal, degrees 360 360 360 360
Isolation, Cross Polarization, dB 18 18 18 18
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153
Input Power per Port, maximum, watts 50 50 50 50

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%

Packaging and Weights

Height, packed 200 mm | 7.874 in
Width, packed 210 mm | 8.268 in
Length, packed 165 mm | 6.496 in
Weight, gross 0.6 kg | 1.323 lb
Weight, net 0.5 kg | 1.102 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Product Classification

Product Type In-building antenna
Product Brand Cell-Max™

General Specifications

Application Indoor
Antenna Type Omni
Antenna Array Characteristic MIMO 2x2
Color White (RAL 9016)
Mounting Thru-hole ceiling mount (optional)
Mounting Note For antenna installation on metal ceilings, please contact your local CommScope representative
Number of Ports 2
Pigtail Cable 670-141SXE, plenum rated
Radome Material ABS
RF Connector Interface 4.3-10 Female

Dimensions

Height 65 mm | 2.559 in
Pigtail Length 500 mm | 19.685 in
Outer Diameter 208 mm | 8.189 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 960 MHz | 1710 – 2700 MHz
Electrical Note Values typical, unless otherwise stated

Electrical Specifications

Frequency Band, MHz 698–800 800–960 1710–2200 2200–2700
Gain, dBi 4.0 4.3 5.3 5.5
Beamwidth, Horizontal, degrees 360 360 360 360
Isolation, Cross Polarization, dB 18 18 18 18
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153
Input Power per Port, maximum, watts 50 50 50 50

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%

Packaging and Weights

Height, packed 200 mm | 7.874 in
Width, packed 210 mm | 8.268 in
Length, packed 165 mm | 6.496 in
Weight, gross 0.6 kg | 1.323 lb
Weight, net 0.5 kg | 1.102 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Product Specification

Product Specification