CMAX-D-43-V53
Low PIM Directional In-building Antenna, 698–960 MHz, 1710–2700 MHz, 4.3-10
Specifications
Specifications
Product Classification
Product Type | In-building antenna |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Antenna Array Characteristic | SISO |
Polarization | Vertical |
Color | White (RAL 9016) |
Mounting | 4-hole wall mounting plate and hardware (included) |
Number of Ports | 1 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ABS |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 180 mm | 7.087 in |
Depth | 62 mm | 2.441 in |
Length | 262 mm | 10.315 in |
Pigtail Length | 420 mm | 16.535 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2700 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2200–2700 | 2300–2360 |
Gain, dBi | 5.5 | 6.2 | 7.3 | 7.3 | 7.4 | 7.6 | 7.9 |
Beamwidth, Horizontal, degrees | 98 | 90 | 73 | 76 | 76 | 76 | 73 |
Beamwidth, Vertical, degrees | 76 | 60 | 60 | 60 | 60 | 57 | 58 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 50 | 50 | 50 | 50 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 185 mm | 7.283 in |
Depth, packed | 85 mm | 3.346 in |
Length, packed | 320 mm | 12.598 in |
Packaging quantity | 1 |
Weight, gross | 1 kg | 2.205 lb |
Weight, net | 0.9 kg | 1.984 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | In-building antenna |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Antenna Array Characteristic | SISO |
Polarization | Vertical |
Color | White (RAL 9016) |
Mounting | 4-hole wall mounting plate and hardware (included) |
Number of Ports | 1 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ABS |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 180 mm | 7.087 in |
Depth | 62 mm | 2.441 in |
Length | 262 mm | 10.315 in |
Pigtail Length | 420 mm | 16.535 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2700 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2200–2700 | 2300–2360 |
Gain, dBi | 5.5 | 6.2 | 7.3 | 7.3 | 7.4 | 7.6 | 7.9 |
Beamwidth, Horizontal, degrees | 98 | 90 | 73 | 76 | 76 | 76 | 73 |
Beamwidth, Vertical, degrees | 76 | 60 | 60 | 60 | 60 | 57 | 58 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 50 | 50 | 50 | 50 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 185 mm | 7.283 in |
Depth, packed | 85 mm | 3.346 in |
Length, packed | 320 mm | 12.598 in |
Packaging quantity | 1 |
Weight, gross | 1 kg | 2.205 lb |
Weight, net | 0.9 kg | 1.984 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse