Warning Icon
This product was discontinued on: May 31, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

HC-10-S

Head Frame 800 / 900MHz

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Head frame

General Specifications

Application Outdoor

Dimensions

Height 2917.95 mm | 114.88 in
Diameter, at zero degrees panning 552 mm | 21.732 in
Antenna Panning Capability ±15°
Weight, net 152 kg | 335.102 lb

Electrical Specifications

Lightning Protection Chassis ground

Mechanical Specifications

Wind Loading @ Velocity, maximum 1,400.0 N @ 160 km/h (314.7 lbf @ 160 km/h)
Wind Speed, maximum 200 km/h (124 mph)

Packaging and Weights

Included Brackets | Hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Head frame

General Specifications

Application Outdoor

Dimensions

Height 2917.95 mm | 114.88 in
Diameter, at zero degrees panning 552 mm | 21.732 in
Antenna Panning Capability ±15°
Weight, net 152 kg | 335.102 lb

Electrical Specifications

Lightning Protection Chassis ground

Mechanical Specifications

Wind Loading @ Velocity, maximum 1,400.0 N @ 160 km/h (314.7 lbf @ 160 km/h)
Wind Speed, maximum 200 km/h (124 mph)

Packaging and Weights

Included Brackets | Hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Installation Instruction

Product Specification

Installation Instruction

Product Specification