624054-1
Mounting Clamp Kit for 4.0 inch OD round members
Specifications
Specifications
Product Classification
Product Type | Mounting clamp kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 114.3 mm | 4.5 in |
Compatible Diameter, minimum | 76.2 mm | 3 in |
Weight, net | 2.4 kg | 5.291 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 2.5 kg | 5.512 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Mounting clamp kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 114.3 mm | 4.5 in |
Compatible Diameter, minimum | 76.2 mm | 3 in |
Weight, net | 2.4 kg | 5.291 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 2.5 kg | 5.512 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse