VV-65A-R1B-KTE
Kit with one 4-port sector antenna model VV-65A-R1 (4x 1695–2690 MHz, 65° HPBW, 1x RET,The two high band arrays utilize a common tilt.)
Features and Benefits
- 1 x ATCB-B01-003 Cable 3m, RET to RRU
- The RET interface comprises one pair of AISG input/output ports
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 307 mm | 12.087 in |
Depth | 118 mm | 4.646 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 10.8 kg | 23.810 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2490–2690 |
Gain, dBi | 17.5 | 17.7 | 18.2 | 18.5 | 18.6 |
Beamwidth, Horizontal, degrees | 66 | 65 | 66 | 63 | 62 |
Beamwidth, Vertical, degrees | 6.9 | 6.5 | 6.1 | 5.4 | 5.2 |
Beam Tilt, degrees | 0–12 | 0–12 | 0–12 | 0–12 | 0–12 |
USLS (First Lobe), dB | 17 | 18 | 18 | 21 | 21 |
Front-to-Back Ratio at 180°, dB | 30 | 31 | 32 | 29 | 30 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 494.0 N @ 150 km/h (111.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 102.0 N @ 150 km/h (22.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 598.0 N @ 150 km/h (134.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 404 mm | 15.906 in |
Depth, packed | 278 mm | 10.945 in |
Length, packed | 1527 mm | 60.118 in |
Weight, gross | 19.8 kg | 43.651 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 307 mm | 12.087 in |
Depth | 118 mm | 4.646 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 10.8 kg | 23.810 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2490–2690 |
Gain, dBi | 17.5 | 17.7 | 18.2 | 18.5 | 18.6 |
Beamwidth, Horizontal, degrees | 66 | 65 | 66 | 63 | 62 |
Beamwidth, Vertical, degrees | 6.9 | 6.5 | 6.1 | 5.4 | 5.2 |
Beam Tilt, degrees | 0–12 | 0–12 | 0–12 | 0–12 | 0–12 |
USLS (First Lobe), dB | 17 | 18 | 18 | 21 | 21 |
Front-to-Back Ratio at 180°, dB | 30 | 31 | 32 | 29 | 30 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 494.0 N @ 150 km/h (111.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 102.0 N @ 150 km/h (22.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 598.0 N @ 150 km/h (134.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 404 mm | 15.906 in |
Depth, packed | 278 mm | 10.945 in |
Length, packed | 1527 mm | 60.118 in |
Weight, gross | 19.8 kg | 43.651 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse