RZVV-65B-R4-V4
8-port sector antenna, 2x 694–960, 2x 1427-2690 and 4x 1695–2690 MHz, 65° HPBW, 4x RET
Features and Benefits
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 203 mm | 7.992 in |
Length | 1980 mm | 77.953 in |
Net Weight, without mounting kit | 29.6 kg | 65.257 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–862 | 880–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2500 | 2490–2690 |
Gain, dBi | 14.7 | 15.2 | 15.3 | 16.1 | 17.3 | 18.4 | 18.9 | 18.7 |
Beamwidth, Horizontal, degrees | 73 | 71 | 70 | 67 | 69 | 64 | 56 | 54 |
Beamwidth, Vertical, degrees | 12.1 | 11 | 10.1 | 7 | 5.9 | 5.2 | 4.5 | 4.3 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 14 | 15 | 14 | 19 | 18 | 17 | 15 | 14 |
Front-to-Back Ratio at 180°, dB | 34 | 36 | 32 | 29 | 34 | 33 | 33 | 30 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.49 m² | 5.274 ft² |
Effective Projective Area (EPA), lateral | 0.25 m² | 2.691 ft² |
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 519.0 N @ 150 km/h (116.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 662.0 N @ 150 km/h (148.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 497.0 N @ 150 km/h (111.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 532 mm | 20.945 in |
Depth, packed | 387 mm | 15.236 in |
Length, packed | 2127 mm | 83.74 in |
Weight, gross | 44.9 kg | 98.987 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 203 mm | 7.992 in |
Length | 1980 mm | 77.953 in |
Net Weight, without mounting kit | 29.6 kg | 65.257 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–862 | 880–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2500 | 2490–2690 |
Gain, dBi | 14.7 | 15.2 | 15.3 | 16.1 | 17.3 | 18.4 | 18.9 | 18.7 |
Beamwidth, Horizontal, degrees | 73 | 71 | 70 | 67 | 69 | 64 | 56 | 54 |
Beamwidth, Vertical, degrees | 12.1 | 11 | 10.1 | 7 | 5.9 | 5.2 | 4.5 | 4.3 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 14 | 15 | 14 | 19 | 18 | 17 | 15 | 14 |
Front-to-Back Ratio at 180°, dB | 34 | 36 | 32 | 29 | 34 | 33 | 33 | 30 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.49 m² | 5.274 ft² |
Effective Projective Area (EPA), lateral | 0.25 m² | 2.691 ft² |
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 519.0 N @ 150 km/h (116.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 662.0 N @ 150 km/h (148.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 497.0 N @ 150 km/h (111.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 532 mm | 20.945 in |
Depth, packed | 387 mm | 15.236 in |
Length, packed | 2127 mm | 83.74 in |
Weight, gross | 44.9 kg | 98.987 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse