Warning Icon
This product was discontinued on: March 30, 2024

For other alternatives, please contact us for more information.

0 Replacement products available

RRZZHHTT-S4-B8V2

24-port sector antenna, 4x 694-960, 4x 1427-2690, 4x 1695-2180, 4x 2490-2690 and 8x 3300-3800 MHz, 65° HPBW, 8x RET

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Antenna includes 2x Single Column X-Pol Arrays for 694-960MHz and 2x Single Column X-Pol Arrays for 1427-2690MHz, suitable for 4x MIMO applications
  • Includes 2x Single Column X-Pol Diplexed Arrays providing 4-Ports x 1695-2180MHz and 4 Ports x 2490-2690MHz, suitable for 4x MIMO applications
  • Retractable tilt indicator rods
  • Excellent wind loading characteristics
  • MQ4/MQ5 cluster connector for 3.3-3.8GHz, equipped with calibration port
  • Includes eight Internal RET’s. All 2490-2690MHz (Y1&Y4) ports share common RET

General Specifications

Antenna Type Sector and beamforming
Band Multiband
Calibration Connector Interface MQ5
Calibration Connector Quantity 1
Color Light Gray (RAL 7035)
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
RF Connector Interface 4.3-10 Female | MQ4 | MQ5
RF Connector Location Bottom
RF Connector Quantity, high band 20
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 4
RF Connector Quantity, total 24

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface, quantity 2 female | 2 male
Internal RET High band (6) | Low band (2)
Protocol 3GPP/AISG 2.0

Dimensions

Width 430 mm | 16.929 in
Depth 197 mm | 7.756 in
Length 2100 mm | 82.677 in
Net Weight, antenna only 41.2 kg | 90.830 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz | 3300 – 3800 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–2200 2300–2690 1695–2180 2490–2690 3300–3800
Gain, dBi 14.1 15.0 15.0 14.1 15.9 16.6 17.1 17.7 15.8
Beamwidth, Horizontal, degrees 70 60 59 69 63 61 69 64 82
Beamwidth, Vertical, degrees 10.6 9.5 8.7 9.9 7.6 6.2 5.2 4.2 6.2
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 20 19 18 13 18 20 19 21 16
Front-to-Back Ratio at 180°, dB 31 31 30 34 34 31 32 32 28
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 28 29 27 29 30 28 28 26 23
Coupling level, Amp, Antenna port to Cal port, dB 26
Coupling level, max Amp Δ, Antenna port to Cal port, dB ±2
Coupler, max Amp Δ, Antenna port to Cal port, dB 0.9
Coupler, max Phase Δ, Antenna port to Cal port, degrees 7
Isolation, Cross Polarization, dB 27 27 27 26 26 26 27 27 25
Isolation, Inter-band, dB 27 27 27 26 26 26 26 27 19
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153 -153 -153 -130
Input Power per Port at 50°C, maximum, watts 250 250 250 200 200 150 200 150 75

Electrical Specifications, Broadcast 65

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–2200 2300–2690 1695–2180 2490–2690 3300–3800
Gain, dBi 16.5
Beamwidth, Horizontal, degrees 59
Beamwidth, Vertical, degrees 6.1
USLS (First Lobe), dB 17

Electrical Specifications, Service Beam

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–2200 2300–2690 1695–2180 2490–2690 3300–3800
Steered 0° Gain, dBi 20.7
Steered 0° Beamwidth, Horizontal, degrees 24
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB 29
Steered 0° Horizontal Sidelobe, dB 15
Steered 30° Gain, dBi 19.6
Steered 30° Beamwidth, Horizontal, degrees 28
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB 26
Steered 30° Horizontal Sidelobe, dB 10

Electrical Specifications, Soft Split

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–2200 2300–2690 1695–2180 2490–2690 3300–3800
Gain, dBi 19.6
Beamwidth, Horizontal, degrees 31
Front-to-Back Total Power at 180° ± 30°, dB 26
Horizontal Sidelobe, dB 16

Mechanical Specifications

Wind Loading @ Velocity, frontal 538.0 N @ 150 km/h (120.9 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 829.0 N @ 150 km/h (186.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 387.0 N @ 150 km/h (87.0 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 530 mm | 20.866 in
Depth, packed 349 mm | 13.740 in
Length, packed 2272 mm | 89.449 in
Weight, gross 53.5 kg | 117.947 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

General Specifications

Antenna Type Sector and beamforming
Band Multiband
Calibration Connector Interface MQ5
Calibration Connector Quantity 1
Color Light Gray (RAL 7035)
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
RF Connector Interface 4.3-10 Female | MQ4 | MQ5
RF Connector Location Bottom
RF Connector Quantity, high band 20
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 4
RF Connector Quantity, total 24

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface, quantity 2 female | 2 male
Internal RET High band (6) | Low band (2)
Protocol 3GPP/AISG 2.0

Dimensions

Width 430 mm | 16.929 in
Depth 197 mm | 7.756 in
Length 2100 mm | 82.677 in
Net Weight, antenna only 41.2 kg | 90.830 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz | 3300 – 3800 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–2200 2300–2690 1695–2180 2490–2690 3300–3800
Gain, dBi 14.1 15.0 15.0 14.1 15.9 16.6 17.1 17.7 15.8
Beamwidth, Horizontal, degrees 70 60 59 69 63 61 69 64 82
Beamwidth, Vertical, degrees 10.6 9.5 8.7 9.9 7.6 6.2 5.2 4.2 6.2
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 20 19 18 13 18 20 19 21 16
Front-to-Back Ratio at 180°, dB 31 31 30 34 34 31 32 32 28
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 28 29 27 29 30 28 28 26 23
Coupling level, Amp, Antenna port to Cal port, dB 26
Coupling level, max Amp Δ, Antenna port to Cal port, dB ±2
Coupler, max Amp Δ, Antenna port to Cal port, dB 0.9
Coupler, max Phase Δ, Antenna port to Cal port, degrees 7
Isolation, Cross Polarization, dB 27 27 27 26 26 26 27 27 25
Isolation, Inter-band, dB 27 27 27 26 26 26 26 27 19
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153 -153 -153 -130
Input Power per Port at 50°C, maximum, watts 250 250 250 200 200 150 200 150 75

Electrical Specifications, Broadcast 65

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–2200 2300–2690 1695–2180 2490–2690 3300–3800
Gain, dBi 16.5
Beamwidth, Horizontal, degrees 59
Beamwidth, Vertical, degrees 6.1
USLS (First Lobe), dB 17

Electrical Specifications, Service Beam

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–2200 2300–2690 1695–2180 2490–2690 3300–3800
Steered 0° Gain, dBi 20.7
Steered 0° Beamwidth, Horizontal, degrees 24
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB 29
Steered 0° Horizontal Sidelobe, dB 15
Steered 30° Gain, dBi 19.6
Steered 30° Beamwidth, Horizontal, degrees 28
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB 26
Steered 30° Horizontal Sidelobe, dB 10

Electrical Specifications, Soft Split

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–2200 2300–2690 1695–2180 2490–2690 3300–3800
Gain, dBi 19.6
Beamwidth, Horizontal, degrees 31
Front-to-Back Total Power at 180° ± 30°, dB 26
Horizontal Sidelobe, dB 16

Mechanical Specifications

Wind Loading @ Velocity, frontal 538.0 N @ 150 km/h (120.9 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 829.0 N @ 150 km/h (186.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 387.0 N @ 150 km/h (87.0 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 530 mm | 20.866 in
Depth, packed 349 mm | 13.740 in
Length, packed 2272 mm | 89.449 in
Weight, gross 53.5 kg | 117.947 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification