RRZZHHTT-65A-R6H4
16-port sector antenna, 4x 694–960, 4x 1427–2690, 4x 1695-2180 and 4x 2490-2690 MHz, 65° HPBW, 6x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
- New endcap designs provide improved wind loading performance
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Net Weight, antenna only | 33.9 kg | 74.737 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2300–2690 |
Gain, dBi | 13.2 | 13.5 | 13.7 | 16.9 | 17.8 | 15.3 | 17.4 | 18.3 |
Beamwidth, Horizontal, degrees | 70 | 68 | 64 | 68 | 56 | 69 | 63 | 58 |
Beamwidth, Vertical, degrees | 16.8 | 14.9 | 13.9 | 6.6 | 5.2 | 8.8 | 6.8 | 5.2 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 15 | 17 | 19 | 18 | 17 | 16 | 20 |
Front-to-Back Ratio at 180°, dB | 30 | 28 | 28 | 31 | 29 | 33 | 32 | 34 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 27 | 27 | 26 | 26 | 26 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 150 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 12.9 | 13.1 | 13.4 | 16.3 | 17.3 | 14.9 | 16.5 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.7 | ±0.6 | ±0.9 | ±0.6 | ±0.5 | ±1 | ±0.8 |
Beamwidth, Horizontal Tolerance, degrees | ±9.1 | ±7.5 | ±5.1 | ±10.8 | ±5 | ±8.7 | ±7.1 | ±8.6 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±1.5 | ±1.3 | ±0.7 | ±0.2 | ±0.6 | ±0.8 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 16 | 12 | 14 | 14 | 15 | 16 | ||
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 22 | 24 | 23 | 25 | 25 | 27 |
CPR at Boresight, dB | 23 | 20 | 20 | 19 | 20 | 14 | 18 | 19 |
CPR at Sector, dB | 11 | 10 | 12 | 7 | 4 | 8 | 4 | 5 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.47 m² | 5.059 ft² |
Effective Projective Area (EPA), lateral | 0.14 m² | 1.507 ft² |
Wind Loading @ Velocity, frontal | 503.0 N @ 150 km/h (113.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 150.0 N @ 150 km/h (33.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 604.0 N @ 150 km/h (135.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 346.0 N @ 150 km/h (77.8 lbf @ 150 km/h) |
Wind Speed, maximum | 288 km/h (179 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 1686 mm | 66.378 in |
Weight, gross | 46.8 kg | 103.176 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Net Weight, antenna only | 33.9 kg | 74.737 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2300–2690 |
Gain, dBi | 13.2 | 13.5 | 13.7 | 16.9 | 17.8 | 15.3 | 17.4 | 18.3 |
Beamwidth, Horizontal, degrees | 70 | 68 | 64 | 68 | 56 | 69 | 63 | 58 |
Beamwidth, Vertical, degrees | 16.8 | 14.9 | 13.9 | 6.6 | 5.2 | 8.8 | 6.8 | 5.2 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 15 | 17 | 19 | 18 | 17 | 16 | 20 |
Front-to-Back Ratio at 180°, dB | 30 | 28 | 28 | 31 | 29 | 33 | 32 | 34 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 27 | 27 | 26 | 26 | 26 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 150 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 12.9 | 13.1 | 13.4 | 16.3 | 17.3 | 14.9 | 16.5 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.7 | ±0.6 | ±0.9 | ±0.6 | ±0.5 | ±1 | ±0.8 |
Beamwidth, Horizontal Tolerance, degrees | ±9.1 | ±7.5 | ±5.1 | ±10.8 | ±5 | ±8.7 | ±7.1 | ±8.6 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±1.5 | ±1.3 | ±0.7 | ±0.2 | ±0.6 | ±0.8 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 16 | 12 | 14 | 14 | 15 | 16 | ||
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 22 | 24 | 23 | 25 | 25 | 27 |
CPR at Boresight, dB | 23 | 20 | 20 | 19 | 20 | 14 | 18 | 19 |
CPR at Sector, dB | 11 | 10 | 12 | 7 | 4 | 8 | 4 | 5 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.47 m² | 5.059 ft² |
Effective Projective Area (EPA), lateral | 0.14 m² | 1.507 ft² |
Wind Loading @ Velocity, frontal | 503.0 N @ 150 km/h (113.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 150.0 N @ 150 km/h (33.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 604.0 N @ 150 km/h (135.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 346.0 N @ 150 km/h (77.8 lbf @ 150 km/h) |
Wind Speed, maximum | 288 km/h (179 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 1686 mm | 66.378 in |
Weight, gross | 46.8 kg | 103.176 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse