RRVV2HH-6533B-R6
16-port sector antenna, 4x 694–960, 4x 1695-2690 MHz 65° HPBW and 8x 1695-2400 MHz 2x 2-beam 33° HPBW, 6x RET. Bands cascaded SRET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 46 kg | 101.413 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 1695 – 2400 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,300 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | R1-R2 | HB-Dual-Beam2 | HB-Dual-Beam2 | Y1-Y2 | Y1-Y2 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2400 | 1695–2180 | 2300–2690 |
Gain, dBi | 15.1 | 15.3 | 15.6 | 16.6 | 18.2 | 17.0 | 18.3 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | |||||
Beamwidth, Horizontal, degrees | 72 | 67 | 64 | 32 | 28 | 71 | 58 |
Beamwidth, Vertical, degrees | 11 | 9.8 | 9 | 9.5 | 8.2 | 7.1 | 5.6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 17 | 18 | 16 | 18 | 19 | 22 |
Front-to-Back Ratio at 180°, dB | 32 | 31 | 32 | 34 | 33 | 33 | 33 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 17 | 17 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 250 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.75 m² | 8.073 ft² |
Effective Projective Area (EPA), lateral | 0.26 m² | 2.799 ft² |
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 803.0 N @ 150 km/h (180.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 275.0 N @ 150 km/h (61.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,040.0 N @ 150 km/h (233.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 661.0 N @ 150 km/h (148.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2279 mm | 89.724 in |
Weight, gross | 59.8 kg | 131.836 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 46 kg | 101.413 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 1695 – 2400 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,300 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | R1-R2 | HB-Dual-Beam2 | HB-Dual-Beam2 | Y1-Y2 | Y1-Y2 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2400 | 1695–2180 | 2300–2690 |
Gain, dBi | 15.1 | 15.3 | 15.6 | 16.6 | 18.2 | 17.0 | 18.3 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | |||||
Beamwidth, Horizontal, degrees | 72 | 67 | 64 | 32 | 28 | 71 | 58 |
Beamwidth, Vertical, degrees | 11 | 9.8 | 9 | 9.5 | 8.2 | 7.1 | 5.6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 17 | 18 | 16 | 18 | 19 | 22 |
Front-to-Back Ratio at 180°, dB | 32 | 31 | 32 | 34 | 33 | 33 | 33 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 17 | 17 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 250 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.75 m² | 8.073 ft² |
Effective Projective Area (EPA), lateral | 0.26 m² | 2.799 ft² |
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 803.0 N @ 150 km/h (180.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 275.0 N @ 150 km/h (61.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,040.0 N @ 150 km/h (233.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 661.0 N @ 150 km/h (148.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2279 mm | 89.724 in |
Weight, gross | 59.8 kg | 131.836 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse