R2V4PX306R-V2
12-port sector antenna, 4x 698–960 and 8x 1710–2690 MHz, 65° HPBW, 6x RET with manual override. Bands cascaded SRET (Antenna 1 and Antenna 2).
Specifications
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Brass | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 641 mm | 25.236 in |
Depth | 244 mm | 9.606 in |
Length | 1607 mm | 63.268 in |
Net Weight, without mounting kit | 48.2 kg | 106.263 lb |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–790 | 790–890 | 890–960 | 1710–1920 | 1920–2170 | 2300–2690 |
Gain, dBi | 14.2 | 14.6 | 15.0 | 15.4 | 16.3 | 16.9 |
Beamwidth, Horizontal, degrees | 65 | 63 | 60 | 62 | 57 | 58 |
Beamwidth, Vertical, degrees | 16.3 | 14.5 | 13.3 | 13.7 | 12.1 | 9.9 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 34 | 32 | 30 | 32 | 35 | 37 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–790 | 790–890 | 890–960 | 1710–1920 | 1920–2170 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 13.8 | 14.4 | 14.8 | 14.9 | 15.9 | 16.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.3 | ±0.2 | ±0.7 | ±0.4 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 13.8 5 ° | 13.8 10 ° | 13.8 | 0 ° | 14.4 5 ° | 14.4 10 ° | 14.4 | 0 ° | 14.8 5 ° | 14.8 10 ° | 14.8 | 0 ° | 15.0 5 ° | 14.9 10 ° | 14.8 | 0 ° | 16.0 5 ° | 15.9 10 ° | 15.6 | 0 ° | 16.6 5 ° | 16.6 10 ° | 16.3 |
Beamwidth, Horizontal Tolerance, degrees | ±2.3 | ±2.3 | ±2.4 | ±5 | ±2.6 | ±5.3 |
Beamwidth, Vertical Tolerance, degrees | ±1 | ±0.8 | ±0.4 | ±1 | ±1 | ±0.9 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 | 18 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 26 | 24 | 29 | 31 | 31 |
CPR at Boresight, dB | 23 | 16 | 15 | 22 | 21 | 14 |
CPR at Sector, dB | 15 | 13 | 11 | 11 | 10 | 3 |
Mechanical Specifications
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 1,296.0 N @ 150 km/h (291.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 274.0 N @ 150 km/h (61.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,367.0 N @ 150 km/h (307.3 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 739 mm | 29.095 in |
Depth, packed | 347 mm | 13.661 in |
Length, packed | 1810 mm | 71.26 in |
Weight, gross | 72.2 kg | 159.174 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Brass | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 641 mm | 25.236 in |
Depth | 244 mm | 9.606 in |
Length | 1607 mm | 63.268 in |
Net Weight, without mounting kit | 48.2 kg | 106.263 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–790 | 790–890 | 890–960 | 1710–1920 | 1920–2170 | 2300–2690 |
Gain, dBi | 14.2 | 14.6 | 15.0 | 15.4 | 16.3 | 16.9 |
Beamwidth, Horizontal, degrees | 65 | 63 | 60 | 62 | 57 | 58 |
Beamwidth, Vertical, degrees | 16.3 | 14.5 | 13.3 | 13.7 | 12.1 | 9.9 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 34 | 32 | 30 | 32 | 35 | 37 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–790 | 790–890 | 890–960 | 1710–1920 | 1920–2170 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 13.8 | 14.4 | 14.8 | 14.9 | 15.9 | 16.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.3 | ±0.2 | ±0.7 | ±0.4 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 13.8; 5 ° | 13.8; 10 ° | 13.8 | 0 ° | 14.4; 5 ° | 14.4; 10 ° | 14.4 | 0 ° | 14.8; 5 ° | 14.8; 10 ° | 14.8 | 0 ° | 15.0; 5 ° | 14.9; 10 ° | 14.8 | 0 ° | 16.0; 5 ° | 15.9; 10 ° | 15.6 | 0 ° | 16.6; 5 ° | 16.6; 10 ° | 16.3 |
Beamwidth, Horizontal Tolerance, degrees | ±2.3 | ±2.3 | ±2.4 | ±5 | ±2.6 | ±5.3 |
Beamwidth, Vertical Tolerance, degrees | ±1 | ±0.8 | ±0.4 | ±1 | ±1 | ±0.9 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 | 18 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 26 | 24 | 29 | 31 | 31 |
CPR at Boresight, dB | 23 | 16 | 15 | 22 | 21 | 14 |
CPR at Sector, dB | 15 | 13 | 11 | 11 | 10 | 3 |
Mechanical Specifications
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 1,296.0 N @ 150 km/h (291.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 274.0 N @ 150 km/h (61.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,367.0 N @ 150 km/h (307.3 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 739 mm | 29.095 in |
Depth, packed | 347 mm | 13.661 in |
Length, packed | 1810 mm | 71.26 in |
Weight, gross | 72.2 kg | 159.174 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse