Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NNH4-65C-R6-HG

12-port sector antenna, 4x 698-896 and 8x 1695–2360 MHz, 65° HPBW, 6x RET.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • The antenna is supplied with mounting kits that provide 0 degree of mechanical downtilt; optional downtilt mounting kits are available

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 0
RF Connector Quantity, mid band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Low band (2) | Mid band (4)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0 (Multi-RET)

Dimensions

Width 640 mm | 25.197 in
Depth 235 mm | 9.252 in
Length 2438 mm | 95.984 in
Net Weight, antenna only 65.5 kg | 144.403 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2360 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1,R2 R1,R2 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4
Frequency Band, MHz 698–806 824–896 1695–1880 1850–1990 1920–2200 2300–2360
RF Port 1,2,3,4 1,2,3,4 5-12 5-12 5-12 5-12
Gain, dBi 16.3 16.9 19.5 19.8 20.0 20.0
Beamwidth, Horizontal, degrees 68 64 60 59 60 64
Beamwidth, Vertical, degrees 9.5 8.2 4.3 4 3.8 3.5
Beam Tilt, degrees 0–10 0–10 0–7 0–7 0–7 0–7
USLS (First Lobe), dB 18 19 22 24 21 21
Front-to-Back Ratio at 180°, dB 32 32 35 34 33 35
Front-to-Back Total Power at 180° ± 30°, dB 24 25 28 27 26 29
Isolation, Cross Polarization, dB 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 200 200 200 200 200 150

Mechanical Specifications

Wind Loading @ Velocity, frontal 1,055.0 N @ 150 km/h (237.2 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,433.0 N @ 150 km/h (322.2 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 1,086.0 N @ 150 km/h (244.1 lbf @ 150 km/h)
Wind Speed, maximum 241.4 km/h (150 mph)

Packaging and Weights

Width, packed 752 mm | 29.606 in
Depth, packed 382 mm | 15.039 in
Length, packed 2590 mm | 101.969 in
Weight, gross 83.8 kg | 184.747 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 0
RF Connector Quantity, mid band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Low band (2) | Mid band (4)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0 (Multi-RET)

Dimensions

Width 640 mm | 25.197 in
Depth 235 mm | 9.252 in
Length 2438 mm | 95.984 in
Net Weight, antenna only 65.5 kg | 144.403 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2360 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1,R2 R1,R2 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4
Frequency Band, MHz 698–806 824–896 1695–1880 1850–1990 1920–2200 2300–2360
RF Port 1,2,3,4 1,2,3,4 5-12 5-12 5-12 5-12
Gain, dBi 16.3 16.9 19.5 19.8 20.0 20.0
Beamwidth, Horizontal, degrees 68 64 60 59 60 64
Beamwidth, Vertical, degrees 9.5 8.2 4.3 4 3.8 3.5
Beam Tilt, degrees 0–10 0–10 0–7 0–7 0–7 0–7
USLS (First Lobe), dB 18 19 22 24 21 21
Front-to-Back Ratio at 180°, dB 32 32 35 34 33 35
Front-to-Back Total Power at 180° ± 30°, dB 24 25 28 27 26 29
Isolation, Cross Polarization, dB 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 200 200 200 200 200 150

Mechanical Specifications

Wind Loading @ Velocity, frontal 1,055.0 N @ 150 km/h (237.2 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,433.0 N @ 150 km/h (322.2 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 1,086.0 N @ 150 km/h (244.1 lbf @ 150 km/h)
Wind Speed, maximum 241.4 km/h (150 mph)

Packaging and Weights

Width, packed 752 mm | 29.606 in
Depth, packed 382 mm | 15.039 in
Length, packed 2590 mm | 101.969 in
Weight, gross 83.8 kg | 184.747 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification