Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NNH4-45B-R6

12-port sector antenna, 4x 698–896 and 8x 1695–2360 MHz, 45° HPBW, 6x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Interleaved dipole technology providing for attractive, low wind load mechanical package
  • Array configuration provides capability for 4T4R (4x MIMO) on Low band and Dual 4T4R (4x MIMO) on High band
  • Optimized SPR performance across all operating bands
  • Excellent wind loading characteristics
  • The antenna is supplied with mounting kits that provide 0 degree of mechanical downtilt; optional downtilt mounting kits are available

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (4) | Low band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Multi-RET)

Dimensions

Width 457 mm | 17.992 in
Depth 178 mm | 7.008 in
Length 1848 mm | 72.756 in
Net Weight, without mounting kit 36.4 kg | 80.248 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2360 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2180 2300–2360
Gain, dBi 13.9 14.9 16.9 17.5 18.0 18.7
Beamwidth, Horizontal, degrees 49 42 44 42 41 37
Beamwidth, Vertical, degrees 24.4 21.7 10.6 10 9.5 8.4
Beam Tilt, degrees 0–16 0–16 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 20 21 17 18 18 19
Front-to-Back Ratio at 180°, dB 35 33 35 36 36 34
Isolation, Cross Polarization, dB 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 150 150 300 250 300 300

Mechanical Specifications

Effective Projective Area (EPA), frontal 1.01 m² | 10.872 ft²
Effective Projective Area (EPA), lateral 0.21 m² | 2.26 ft²
Mechanical Tilt Range 0°–15°
Wind Loading @ Velocity, frontal 1,077.0 N @ 150 km/h (242.1 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 222.0 N @ 150 km/h (49.9 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,077.0 N @ 150 km/h (242.1 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 946.0 N @ 150 km/h (212.7 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 526 mm | 20.709 in
Depth, packed 283 mm | 11.142 in
Length, packed 2015 mm | 79.331 in
Weight, gross 49.3 kg | 108.688 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (4) | Low band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Multi-RET)

Dimensions

Width 457 mm | 17.992 in
Depth 178 mm | 7.008 in
Length 1848 mm | 72.756 in
Net Weight, without mounting kit 36.4 kg | 80.248 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2360 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2180 2300–2360
Gain, dBi 13.9 14.9 16.9 17.5 18.0 18.7
Beamwidth, Horizontal, degrees 49 42 44 42 41 37
Beamwidth, Vertical, degrees 24.4 21.7 10.6 10 9.5 8.4
Beam Tilt, degrees 0–16 0–16 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 20 21 17 18 18 19
Front-to-Back Ratio at 180°, dB 35 33 35 36 36 34
Isolation, Cross Polarization, dB 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 150 150 300 250 300 300

Mechanical Specifications

Effective Projective Area (EPA), frontal 1.01 m² | 10.872 ft²
Effective Projective Area (EPA), lateral 0.21 m² | 2.26 ft²
Mechanical Tilt Range 0°–15°
Wind Loading @ Velocity, frontal 1,077.0 N @ 150 km/h (242.1 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 222.0 N @ 150 km/h (49.9 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,077.0 N @ 150 km/h (242.1 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 946.0 N @ 150 km/h (212.7 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 526 mm | 20.709 in
Depth, packed 283 mm | 11.142 in
Length, packed 2015 mm | 79.331 in
Weight, gross 49.3 kg | 108.688 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification