Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FVV-65C-R3

6-port sector antenna, 2x 617-894 and 4x 1695–2690 MHz, 65° HPBW, 3x RET, 600 MHz-Ready Antenna Technology

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v1
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (2) | Low band (1)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 301 mm | 11.85 in
Depth 181 mm | 7.126 in
Length 2451 mm | 96.496 in
Net Weight, without mounting kit 24.4 kg | 53.793 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 617 – 894 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 617–698 698–894 1695–1880 1850–1990 1920–2200 2300–2500 2500–2690
Gain, dBi 15.4 15.8 17.5 18.1 18.6 19.1 19.2
Beamwidth, Horizontal, degrees 71 69 66 66 65 61 57
Beamwidth, Vertical, degrees 10.3 8.7 5.6 5.3 4.9 4.4 4.1
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 23 20 16 17 17 18 20
Front-to-Back Ratio at 180°, dB 26 28 37 35 32 28 31
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25
Isolation, Inter-band, dB 28 28 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 250 250 200 200 200 200 200

Mechanical Specifications

Mechanical Tilt Range 0°–12°
Wind Loading @ Velocity, frontal 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 332.0 N @ 150 km/h (74.6 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 761.0 N @ 150 km/h (171.1 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 401.0 N @ 150 km/h (90.1 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 380 mm | 14.961 in
Depth, packed 295 mm | 11.614 in
Length, packed 2571 mm | 101.221 in
Weight, gross 36.8 kg | 81.130 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v1
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (2) | Low band (1)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 301 mm | 11.85 in
Depth 181 mm | 7.126 in
Length 2451 mm | 96.496 in
Net Weight, without mounting kit 24.4 kg | 53.793 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 617 – 894 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 617–698 698–894 1695–1880 1850–1990 1920–2200 2300–2500 2500–2690
Gain, dBi 15.4 15.8 17.5 18.1 18.6 19.1 19.2
Beamwidth, Horizontal, degrees 71 69 66 66 65 61 57
Beamwidth, Vertical, degrees 10.3 8.7 5.6 5.3 4.9 4.4 4.1
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 23 20 16 17 17 18 20
Front-to-Back Ratio at 180°, dB 26 28 37 35 32 28 31
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25
Isolation, Inter-band, dB 28 28 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 250 250 200 200 200 200 200

Mechanical Specifications

Mechanical Tilt Range 0°–12°
Wind Loading @ Velocity, frontal 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 332.0 N @ 150 km/h (74.6 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 761.0 N @ 150 km/h (171.1 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 401.0 N @ 150 km/h (90.1 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 380 mm | 14.961 in
Depth, packed 295 mm | 11.614 in
Length, packed 2571 mm | 101.221 in
Weight, gross 36.8 kg | 81.130 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification