CVV65CSX-M | CVV65CSX-3X2
6-port sector antenna, 2x 790–960 and 4 x 1710–2690 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Three DualPol® antennas under one radome
- Utilizes AccuRET® actuator(s) on the back of the antenna
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | CVV65CSX-3X2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2453 mm | 96.575 in |
Net Weight, without mounting kit | 22.2 kg | 48.943 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.7 | 16.9 | 17.9 | 18.3 | 18.5 | 18.0 | 18.8 |
Beamwidth, Horizontal, degrees | 62 | 61 | 70 | 68 | 67 | 58 | 60 |
Beamwidth, Vertical, degrees | 8.2 | 7.6 | 5.6 | 5.3 | 5.1 | 4.3 | 4.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 15 | 15 | 16 | 16 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 29 | 29 | 25 | 29 | 29 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 333.0 N @ 150 km/h (74.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 762.0 N @ 150 km/h (171.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 401.0 N @ 150 km/h (90.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 441 mm | 17.362 in |
Depth, packed | 337 mm | 13.268 in |
Length, packed | 2584 mm | 101.732 in |
Weight, gross | 40.6 kg | 89.508 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | CVV65CSX-3X2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2453 mm | 96.575 in |
Net Weight, without mounting kit | 22.2 kg | 48.943 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.7 | 16.9 | 17.9 | 18.3 | 18.5 | 18.0 | 18.8 |
Beamwidth, Horizontal, degrees | 62 | 61 | 70 | 68 | 67 | 58 | 60 |
Beamwidth, Vertical, degrees | 8.2 | 7.6 | 5.6 | 5.3 | 5.1 | 4.3 | 4.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 15 | 15 | 16 | 16 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 29 | 29 | 25 | 29 | 29 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 333.0 N @ 150 km/h (74.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 762.0 N @ 150 km/h (171.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 401.0 N @ 150 km/h (90.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 441 mm | 17.362 in |
Depth, packed | 337 mm | 13.268 in |
Length, packed | 2584 mm | 101.732 in |
Weight, gross | 40.6 kg | 89.508 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse