4P-4L-C2-V5
4-port sector antenna, 4x 694–960 MHz, 65° HPBW, 2x RET
Features and Benefits
- Symmetrical 2L Arrays: Ensuring pattern consistency across ports and enabling 4T4R (4x MIMO) on the low band
- Optimized Radome Design: Leading to market-leading wind load performance
- Integrated Features: Antenna equipped with tilt scale indicators and an integrated pluggable RET
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 427 mm | 16.811 in |
Depth | 157 mm | 6.181 in |
Length | 2497 mm | 98.307 in |
Net Weight, antenna only | 22.4 kg | 49.383 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | |
Frequency Band, MHz | 694–803 | 790–894 | 880–960 |
RF Port | 1-4 | 1-4 | 1-4 |
Gain, dBi | 15.9 | 16.4 | 16.6 |
Beamwidth, Horizontal, degrees | 68 | 60 | 56 |
Beamwidth, Vertical, degrees | 8.6 | 7.7 | 7.3 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 15 | 15 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 24 | 25 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 965.0 N @ 150 km/h (216.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 402.0 N @ 150 km/h (90.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,174.0 N @ 150 km/h (263.9 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 502 mm | 19.764 in |
Depth, packed | 232 mm | 9.134 in |
Length, packed | 2737 mm | 107.756 in |
Weight, gross | 33.7 kg | 74.296 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 427 mm | 16.811 in |
Depth | 157 mm | 6.181 in |
Length | 2497 mm | 98.307 in |
Net Weight, antenna only | 22.4 kg | 49.383 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | |
Frequency Band, MHz | 694–803 | 790–894 | 880–960 |
RF Port | 1-4 | 1-4 | 1-4 |
Gain, dBi | 15.9 | 16.4 | 16.6 |
Beamwidth, Horizontal, degrees | 68 | 60 | 56 |
Beamwidth, Vertical, degrees | 8.6 | 7.7 | 7.3 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 15 | 15 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 24 | 25 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 965.0 N @ 150 km/h (216.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 402.0 N @ 150 km/h (90.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,174.0 N @ 150 km/h (263.9 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 502 mm | 19.764 in |
Depth, packed | 232 mm | 9.134 in |
Length, packed | 2737 mm | 107.756 in |
Weight, gross | 33.7 kg | 74.296 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse