FHBDW-H2M22
Base Product: FHBDW-SERIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Discrete Fiber LC DU to OPTITAP
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | FHBDW |
Ordering Note | CommScope® non-standard product |
General Specifications
Cable Type | Dielectric - Round |
Connector A, quantity | 2 |
Color, boot A | Black |
Color, connector A | Black |
Connector B, quantity | 2 |
Color, boot B | White |
Color, connector B | Blue |
Interface, Connector A | SC/APC |
Interface Feature, connector A | Male |
Interface, Connector B | LCC plug |
Interface Feature, connector B | Duplex |
Jacket Color | Black |
Total Fibers, quantity | 2 |
Dimensions
Breakout Length, connector A | 609.600 mm | 24 in |
Breakout Length, connector B | 609.600 mm | 24 in |
Cable Assembly Length Range (ft) | 1 – 200 |
Ordering Tree
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, furcation | 61 mm | 2.402 in |
Optical Specifications
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, maximum, connector B | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Return Loss, minimum, connector B | 60 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | FHBDW |
Ordering Note | CommScope® non-standard product |
General Specifications
Cable Type | Dielectric - Round |
Connector A, quantity | 2 |
Color, boot A | Black |
Color, connector A | Black |
Connector B, quantity | 2 |
Color, boot B | White |
Color, connector B | Blue |
Interface, Connector A | SC/APC |
Interface Feature, connector A | Male |
Interface, Connector B | LCC plug |
Interface Feature, connector B | Duplex |
Jacket Color | Black |
Total Fibers, quantity | 2 |
Dimensions
Breakout Length, connector A | 609.600 mm | 24 in |
Breakout Length, connector B | 609.600 mm | 24 in |
Cable Assembly Length Range (ft) | 1 – 200 |
Mechanical Specifications
Minimum Bend Radius, furcation | 61 mm | 2.402 in |
Optical Specifications
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, maximum, connector B | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Return Loss, minimum, connector B | 60 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Documentation & Downloads
Ordering Guide
Product Specification
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Ordering Guide
Product Compliance Documentation
Product Specification
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse