760251249 | CMC-74-36C
- Available in:
- Latin America
- North America
CMC-74 Equipment and Battery Cabinet VRLA, 3-String, 3 kW Air Conditioner, DC
Features and Benefits
The cabinet is designed to combine wireless telecom power equipment and VRLA batteries into one cabinet. Equipment ranges from DC power system, Fiber slack tray, cell site router and other servers equipped by customer. This cabinet provide mechanical and environmental protection for the equipment inside. Cooling of active equipment is achieved by DC rated 3000W Air Conditioner. Cooling solution for VRLA battery compartment is provided by DC rated 1000W Air Conditioner.
- Excellent Thermal Performance to be compatible with both Heat Exchanger andAir Conditioner.
- Provide enough space for the Power system and other network servers.
- Provide option for security/access control via Puck Lock system.
- Provide flexible access for the cable entrance.
- Provide flexible heater Solution for the cold ambient application.
- Provide flexible configurations to give best in class maximum equipmentrack mounting space (Up to 24 total RU)
- Platform products to share many parts including plinth, solar shield, and hybridcable storage units.
- Excellent cable management system.
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Macro cell site enclosure |
Product Series | CMC |
General Specifications
Access | Bottom: Power compartment | Rear Wall: Hybrid Cables | Side Wall: Power or other cables compartment |
Alarm Type | Door open (both front and side doors) | HVAC alarms (including high temperature, failure) | Overheat | S2 module, 20P or standard and user defined alarms | Thermal probe |
Batteries Supported | 3 strings of VRLA batteries from Multiple OEM |
Battery Storage | 2 battery shelves for holding up to 3 -48V battery strings |
Cabinet Type | Baseband cabinet | Battery back-up cabinet | Transmission cabinet |
Capacity | 500W Heater built in both Air Conditioners |
Color | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | DC Rated 1000W Air Conditioner for Battery Compartment | DC Rated 3000W Air Conditioner Or 300W/k Thermosiphon unit for equipment compartment |
Door Security | Quarter turn lock, puck lock system for rear door | Swing handle, puck lock system for front door |
Mounting | Mounts directly to steel dunnage with supplied ½” hardware | Mounts to concrete pad with customer supplied anchors | Optional 6” plinth |
Noise Emission, maximum | 60 dBA |
Rack Capacity, total | 24RU (Horizontal 20RU +Vertical 4RU) |
Rack Type | EIA 19 in | EIA 23 in |
Dimensions
Height | 1879.600 mm | 74 in |
Width | 914.400 mm | 36 in |
Depth | 939.800 mm | 37 in |
Dimension Drawing
Click on image to enlarge. |
Electrical Specifications
Input Power Supply | 125Volt Receptable/Outlet | 20AMP GFCI Outlet | Compliant with UL943 Self-Test Requirement |
Alarm Output | Dry contacts |
Cooling Capacity | 3000 W |
dc Distribution Type | Universally supports multiple -48VDC OEM Power Plants and Distribution |
Voltage | -48 Vdc |
Cabinet Mounting
Click on image to enlarge. |
Material Specifications
Finish | Powder coated | UV resistant |
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -40 °C to +46 °C (-40 °F to +115 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Qualification Standards | ANSI/UL 62638-1 | ETL 4007237 | GR-487 | IEC 60529, IP55 | Seismic rating, zone 4 | UL 1801 |
Packaging and Weights
Weight, net | 412.315 kg | 909 lb |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Macro cell site enclosure |
Product Series | CMC |
General Specifications
Access | Bottom: Power compartment | Rear Wall: Hybrid Cables | Side Wall: Power or other cables compartment |
Alarm Type | Door open (both front and side doors) | HVAC alarms (including high temperature, failure) | Overheat | S2 module, 20P or standard and user defined alarms | Thermal probe |
Batteries Supported | 3 strings of VRLA batteries from Multiple OEM |
Battery Storage | 2 battery shelves for holding up to 3 -48V battery strings |
Cabinet Type | Baseband cabinet | Battery back-up cabinet | Transmission cabinet |
Capacity | 500W Heater built in both Air Conditioners |
Color | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | DC Rated 1000W Air Conditioner for Battery Compartment | DC Rated 3000W Air Conditioner Or 300W/k Thermosiphon unit for equipment compartment |
Door Security | Quarter turn lock, puck lock system for rear door | Swing handle, puck lock system for front door |
Mounting | Mounts directly to steel dunnage with supplied ½” hardware | Mounts to concrete pad with customer supplied anchors | Optional 6” plinth |
Noise Emission, maximum | 60 dBA |
Rack Capacity, total | 24RU (Horizontal 20RU +Vertical 4RU) |
Rack Type | EIA 19 in | EIA 23 in |
Dimensions
Height | 1879.600 mm | 74 in |
Width | 914.400 mm | 36 in |
Depth | 939.800 mm | 37 in |
Electrical Specifications
Input Power Supply | 125Volt Receptable/Outlet | 20AMP GFCI Outlet | Compliant with UL943 Self-Test Requirement |
Alarm Output | Dry contacts |
Cooling Capacity | 3000 W |
dc Distribution Type | Universally supports multiple -48VDC OEM Power Plants and Distribution |
Voltage | -48 Vdc |
Material Specifications
Finish | Powder coated | UV resistant |
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -40 °C to +46 °C (-40 °F to +115 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Qualification Standards | ANSI/UL 62638-1 | ETL 4007237 | GR-487 | IEC 60529, IP55 | Seismic rating, zone 4 | UL 1801 |
Packaging and Weights
Weight, net | 412.315 kg | 909 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse