Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

E14F06P25

Ultra Compact Twin Diplexer 3400-3440MHz/3520-3600MHz, DC bypass on Low band, 4.3-10 connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • New Combining Solution to introduce 5G, 3.5GHz band
  • Suitable for space limited applications like Metro Cell, Lamp Pole, Concealment Solution and Macro Site
  • Compact form factor with reduced size and weight
  • Ideal for small cell applications
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • dc/AISG pass-through on low frequency ports
  • Twin configuration

Product Classification

Product Type Diplexer

General Specifications

Color Gray
Connector Interface 4.3-10 Female
Modularity 2-Twin
Mounting Pipe Hardware Band clamps (2)

Dimensions

Height 100.5 mm | 3.957 in
Width 77 mm | 3.031 in
Depth 115 mm | 4.528 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

License Band, Band Pass TDD 3500

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation 3400-3440 3520-3600
License Band TDD 3500, Band Pass TDD 3500, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 3400–3440 3520–3600
Insertion Loss, typical, dB 0.40 0.40
Return Loss, typical, dB 20 20
Isolation, typical, dB 55 55
Input Power, RMS, maximum, W 100 100
Input Power, PEP, maximum, W 1,000 1,000
3rd Order PIM, typical, dBc -155 -155
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Block Diagram

Click on image to enlarge.

Mechanical Specifications

Wind Speed, maximum 241 km/h (150 mph)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Environmental Test Method ETSI EN 300 019-1-4
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 0.85 L
Weight, net 1.8 kg | 3.968 lb
Weight, without mounting hardware 1.6 kg | 3.527 lb

Product Classification

Product Type Diplexer

General Specifications

Color Gray
Connector Interface 4.3-10 Female
Modularity 2-Twin
Mounting Pipe Hardware Band clamps (2)

Dimensions

Height 100.5 mm | 3.957 in
Width 77 mm | 3.031 in
Depth 115 mm | 4.528 in

Electrical Specifications

License Band, Band Pass TDD 3500

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation 3400-3440 3520-3600
License Band TDD 3500, Band Pass TDD 3500, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 3400–3440 3520–3600
Insertion Loss, typical, dB 0.40 0.40
Return Loss, typical, dB 20 20
Isolation, typical, dB 55 55
Input Power, RMS, maximum, W 100 100
Input Power, PEP, maximum, W 1,000 1,000
3rd Order PIM, typical, dBc -155 -155
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Mechanical Specifications

Wind Speed, maximum 241 km/h (150 mph)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Environmental Test Method ETSI EN 300 019-1-4
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 0.85 L
Weight, net 1.8 kg | 3.968 lb
Weight, without mounting hardware 1.6 kg | 3.527 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence