F1A-HMDM-3-CC
Base Product: F1A-HMDM-CC
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Male, 3 ft
Features and Benefits
- WARNING: DO NOT MATE WITH 4.1-9.5 DIN
Specifications
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 4.3-10 Male |
Interface, Connector B | 7-16 DIN Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.914 m | 2.999 ft |
Cable Length Unit | Feet |
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD Dynamic | -110 dBm |
3rd Order IMD Dynamic Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) | Insertion Loss (dB) |
0–3000 MHz | 1.135 | 23.98 | |
800–2700 MHz | 0.50 | ||
3000–6000 MHz | 1.222 | 20.01 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 4.3-10 Male |
Interface, Connector B | 7-16 DIN Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.914 m | 2.999 ft |
Cable Length Unit | Feet |
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD Dynamic | -110 dBm |
3rd Order IMD Dynamic Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) | Insertion Loss (dB) |
0–3000 MHz | 1.135 | 23.98 | |
800–2700 MHz | 0.50 | ||
3000–6000 MHz | 1.222 | 20.01 |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Calculator
Product Specification
Warranty
Calculator
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse