CPT-L2
Base Product: AUTOMATED-PREP-TOOLS
EASIAX Plus® Automated Cable Preparation Tool for LDF2-50 DIN connectors
Specifications
Product Classification
Product Type | Tool |
Product Brand | EASIAX Plus® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Prepares cable for connector attachment |
Combination Blades Included | 4 |
Cutting Blade Life | 150 cable preparations |
Tool Type | Automated cable preparation tool |
Dimensions
Nominal Size | 3/8 in |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Height, packed | 76.2 mm | 3 in |
Width, packed | 63.5 mm | 2.5 in |
Length, packed | 55.88 mm | 2.2 in |
Packaging quantity | 1 |
Weight, gross | 0.16 kg | 0.353 lb |
Product Classification
Product Type | Tool |
Product Brand | EASIAX Plus® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Prepares cable for connector attachment |
Combination Blades Included | 4 |
Cutting Blade Life | 150 cable preparations |
Tool Type | Automated cable preparation tool |
Dimensions
Nominal Size | 3/8 in |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Height, packed | 76.2 mm | 3 in |
Width, packed | 63.5 mm | 2.5 in |
Length, packed | 55.88 mm | 2.2 in |
Packaging quantity | 1 |
Weight, gross | 0.16 kg | 0.353 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse