CPT-BKS1
Base Product: AUTOMATED-PREP-TOOLS
Replacement Blade Kit for CPT-L4ARC1, CPT-L45ARC, CPT-L1, CPT-L2, CPT-E2L2N, and CPT-E2L2DIN automated cable preparation tools
Specifications
Product Classification
Product Type | Tool accessory |
Product Brand | EASIAX Plus® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Cutting blade |
Combination Blades Included | 4 |
Cutting Blade Life | 150 cable preparations |
Tool Type | Cutting blade |
Dimensions
Nominal Size | 1/2 in | 1/4 in | 3/8 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 99.06 mm | 3.9 in |
Width, packed | 99.06 mm | 3.9 in |
Length, packed | 99.06 mm | 3.9 in |
Packaging quantity | 4 |
Weight, gross | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tool accessory |
Product Brand | EASIAX Plus® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Cutting blade |
Combination Blades Included | 4 |
Cutting Blade Life | 150 cable preparations |
Tool Type | Cutting blade |
Dimensions
Nominal Size | 1/2 in | 1/4 in | 3/8 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 99.06 mm | 3.9 in |
Width, packed | 99.06 mm | 3.9 in |
Length, packed | 99.06 mm | 3.9 in |
Packaging quantity | 4 |
Weight, gross | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse